SESF200, Square-flanged bearing unit from stainless steel

Manufacturer SNR
Description Flanged bearing unit from stainless steel, series SESF200 Without end cap, shaft Ø: 12 mm
Part number SESF201
Product selection
Selector d Description L (mm) A2 (mm)
1 12 mm SESF201 86 12
2 15 mm SESF202 86 12
3 17 mm SESF203 86 12
4 20 mm SESF204 86 12
13 3/4" SESF204-12 86 12
5 25 mm SESF205 95 14
14 1" SESF205-16 95 14
6 30 mm SESF206 108 14
15 1 3/16" SESF206-19 108 14
16 1 1/4" SESF206-20 108 14
7 35 mm SESF207 116 14.5
17 1 3/8" SESF207-22 116 14.5
18 1 7/16" SESF207-23 116 14.5
8 40 mm SESF208 130 14.5
19 1 1/2" SESF208-24 130 14.5
9 45 mm SESF209 137 15.5
20 1 3/4" SESF209-28 137 15.5
10 50 mm SESF210 143 15
21 1 15/16" SESF210-31 143 15
22 2" SESF211-32 162 20
11 55 mm SESF211 162 20
12 60 mm SESF212 175 20
d
Description
L (mm)
A2 (mm)
Contact the supplier
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA