SES200, Stainless steel bearing insert with eccentric locking collar

Manufacturer SNR
Description Stainless steel bearing insert with locking collar, series SES200, shaft Ø: 12 mm
Part number SES201
Product selection
Selector d (mm) Bearing insert D (mm) B (mm) C (kN) Co (kN)
1 12 SES201 40 28.6 7800 4500
2 15 SES202 40 28.6 7800 4500
3 17 SES203 40 28.6 7800 4500
4 20 SES204 47 31 10100 6800
5 25 SES205 52 31 11000 8000
6 30 SES206 62 35.7 15300 11500
7 35 SES207 72 38.9 20100 15600
8 40 SES208 80 43.7 22800 18200
9 45 SES209 85 43.7 25700 20800
10 50 SES210 90 43.7 27500 23700
11 55 SES211 100 48.4 34000 25500
12 60 SES212 110 53.1 34000 31500
d (mm)
Bearing insert
D (mm)
B (mm)
C (kN)
Co (kN)
Contact the supplier
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA