SES200, Stainless steel bearing insert with eccentric locking collar, inch

Manufacturer SNR
Description Stainless steel bearing insert with eccentric locking collar, inch, series SES200, inch, shaft Ø: 3/4 in.
Part number SES204-12
Product selection
Selector d (inch) Bearing insert D (mm) B (mm) C (kN) Co (kN)
1 3/4 SES204-12 47 31 10100 6800
9 1 SES205-16 52 31 11000 8000
2 1 3/16 SES206-19 62 35.7 15300 11500
3 1 1/4 SES206-20 62 35.7 15300 11500
4 1 3/8 SES207-22 72 38.9 20100 15600
5 1 7/16 SES207-23 72 38.9 20100 15600
6 1 1/2 SES208-24 80 43.7 22800 18200
7 1 3/4 SES209-28 85 43.7 25700 20800
8 1 15/16 SES210-31 90 43.7 27500 23700
10 2 SES210-32 90 43.7 27500 23700
d (inch)
Bearing insert
D (mm)
B (mm)
C (kN)
Co (kN)
Contact the supplier
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA