SNR
By SNR

Located bearing unit BSTK

Manufacturer SNR
Description Located bearing unit BSTK
Part number BSTK17-DB
CAD models
Share

Product selection

Index Selector Unit ID-Number Nominal diameter (mm) lead (mm) Ød1 (mm) H (mm) H1 ±0,02 (mm) W (mm) B (mm) M1 ØD1 g6 M2 dynamic load rating tension direction CA (kN) dynamic load rating compression direction CR (kN) basic static load rating tension direction C0A (N) basic static load rating compression direction C0R (kN) Max. static axial load tension direction (kN) Max. static axial load compression direction (kN)
1 1 BSTK17-DB 478433 25 5 / 10 / 25 17 72 39 108 46 M12 55 M6 24.3 24.3 37.5 37.5 25.7 25.7
2 2 BSTK20-DB 478434 32 10 20 77 42 112 49 M12 65 M6 24.3 24.3 37.5 37.5 25.7 25.7
3 3 BSTK25-DB 478435 32 4 / 5 / 20 / 32 25 77 42 112 49 M12 65 M8 29.2 29.2 59 59 40 40
4 4 BSTK30-DB 478436 40 5 / 10 / 25 30 91 50 126 53 M14 80 M10 29.2 29.2 59 59 40 40
5 5 BSTK30-DTBT 478437 40 5 / 10 / 25 30 91 50 126 83 M16 80 M10 47.5 47.5 118 118 80.5 80.5
6 6 BSTK35-DB 478439 50 10 / 20 35 105 58 144 70 M16 90 M10 31 31 118 118 47.5 47.5
7 7 BSTK35-DBT-A 478440 50 10 / 20 35 105 58 144 70 M16 90 M10 50.5 31 140 118 95 47.5
8 8 BSTK35-DBT-R 478441 50 10 / 20 35 105 58 144 70 M16 90 M10 31 50.5 118 140 47.5 95
9 9 BSTK40-DB 478442 50 50 40 138 73 190 85 M16 110 M10 58.5 58.5 130 130 88.5 88.5
10 10 BSTK40-DBT-A 478443 50 50 40 138 73 190 85 M16 110 M10 95 58.5 261 130 177 88.5
11 11 BSTK40-DBT-R 478445 50 50 40 138 73 190 85 M16 110 M10 58.5 95 130 261 88.5 177
12 12 BSTK50-DTBT 478446 63 / 80 10 / 20 50 165 93 205 98 M20 140 M12 101 101 305 305 208 208
13 14 BSTK50-DBTT-A 478447 63 / 80 10 / 20 50 165 93 205 98 M20 140 M12 134 62 459 153 315 104
14 15 BSTK50-DBTT-R 478448 63 / 80 10 / 20 50 165 93 205 98 M20 140 M12 62 134 153 459 104 315

Contact the supplier

SNR

SNR

Bearings manufacturer and linear technology

  • NTN Bearings (UK) Ltd

    NTN Bearings (UK) Ltd
    WELLINGTON CRESCENT, FRADLEY PARK
    LICHFIELD, STAFFS
    WS13 8RZ
    United Kingdom
    www.ntn-snr.com

  • NTN Wälzlager (Europa) GmbH

    NTN Wälzlager (Europa) GmbH
    SNR Wälzlager GMBH
    Max-Plank-Straße 23
    40699 Erkrath
    Deutschland
    www.ntn-snr.com

  • NTN-SNR ROULEMENTS

    NTN-SNR ROULEMENTS
    1 rue des usines
    BP 2017
    74010 ANNECY Cedex
    France
    www.ntn-snr.com

Google Map