EXFS300, Square-flanged bearing unit with centering rib from grey cast with 4 fixing holes

Manufacturer SNR
Description Flanged bearing unit from grey cast, series EXFS300, shaft Ø: 25 mm
Part number EXFS305
Mass 1.3 kg
Product selection
Selector d (mm) Description L (mm) A (mm) C (kN) Co (kN) Mass (kg)
1 25 EXFS305 110 29 22.36 11.5 1.3
2 30 EXFS306 125 32 27 15.2 1.9
3 35 EXFS307 135 36 33.5 19.2 2.4
4 40 EXFS308 150 40 40.56 24 3.2
5 45 EXFS309 160 44 53 31.8 4
6 50 EXFS310 175 48 62 37.8 5.1
7 55 EXFS311 185 52 71.5 44.8 6.1
8 60 EXFS312 195 56 81.6 51.8 7.8
9 65 EXFS313 208 58 93.86 60.5 9.2
10 70 EXFS314 226 61 104.26 68 11.5
11 75 EXFS315 236 66 113.36 76.8 13.5
12 80 EXFS316 250 68 122.85 86.5 16
13 85 EXFS317 260 74 132.6 96.5 18.4
14 90 EXFS318 280 76 143 108 22.4
15 95 EXFS319 290 94 156 122 26.4
16 100 EXFS320 310 94 171.6 140 31.2
d (mm)
Description
L (mm)
A (mm)
C (kN)
Co (kN)
Mass (kg)
Contact the supplier
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA