EXFLZ200, Oval-flanged bearing unit with centering rib with 2 fixing holes

Manufacturer SNR
Description Flanged bearing unit from grey cast, series EXFLZ200, shaft Ø: 12 mm
Part number EXFLZ201
Mass 0.6 kg
Product selection
Selector d (mm) Description H (mm) A (mm) C (kN) Co (kN) Mass (kg)
1 12 EXFLZ201 112.5 32 12.8 6.65 0.6
2 15 EXFLZ202 112.5 32 12.8 6.65 0.6
3 17 EXFLZ203 112.5 32 12.8 6.65 0.6
4 20 EXFLZ204 112.5 32 12.8 6.65 0.5
5 25 EXFLZ205 124 32.5 14 7.88 0.7
6 30 EXFLZ206 142 30 19.5 11.2 1
7 35 EXFLZ207 155 32.5 25.7 15.2 1.3
8 40 EXFLZ208 172 36 29.6 18.2 1.8
9 45 EXFLZ209 180 36.5 31.85 20.8 2
10 50 EXFLZ210 190 41 35.1 23.2 2.4
11 60 EXFLZ212 238 49 52.5 32.8 3.9
d (mm)
Description
H (mm)
A (mm)
C (kN)
Co (kN)
Mass (kg)
Contact the supplier
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA