EXFCE200, Round-flanged bearing unit from grey cast with centering rib and 4 fixing holes

Manufacturer SNR
Description Flanged bearing unit from grey cast, series EXFCE200, shaft Ø: 12 mm
Part number EXFCE201
Mass 0.7 kg
Product selection
Selector d (mm) Description L (mm) A (mm) C (kN) Co (kN) Mass (kg)
1 12 EXFCE201 100 18 12.8 6.65 0.7
2 15 EXFCE202 100 18 12.8 6.65 0.6
3 17 EXFCE203 100 18 12.8 6.65 0.6
4 20 EXFCE204 100 18 12.8 6.65 0.6
5 25 EXFCE205 115 20 14 7.88 0.8
6 30 EXFCE206 125 21 19.5 11.2 1.1
7 35 EXFCE207 135 21 25.7 15.2 1.4
8 40 EXFCE208 145 23 29.6 18.2 1.8
9 45 EXFCE209 155 25 31.85 20.8 2.1
10 50 EXFCE210 165 25.5 35.1 23.2 2.4
11 55 EXFCE211 185 27.5 43.55 29.2 3.4
12 60 EXFCE212 195 30.5 52.5 32.8 4.2
13 65 EXFCE213 215 33 57.2 40 5.5
14 70 EXFCE214 215 33 62 45 5.6
15 75 EXFCE215 220 33 66 49.5 6.1
16 80 EXFCE216 220 33 72.5 54.2 5.9
17 90 EXFCE218 265 37 96 71.5 10
d (mm)
Description
L (mm)
A (mm)
C (kN)
Co (kN)
Mass (kg)
Contact the supplier
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA