EXFC200, Round-flanged bearing unit from grey cast with centering rib and 4 fixing holes

Manufacturer SNR
Description Flanged bearing unit from grey cast, series EXFC200, shaft Ø: 12 mm
Part number EXFC201
Mass 0.8 kg
Note Protective cap on demand
Product selection
Selector d (mm) Description L (mm) A (mm) C (kN) Co (kN) Mass (kg)
1 12 EXFC201 100 25.5 12.8 6.65 0.8
2 15 EXFC202 100 25.5 12.8 6.65 0.7
3 17 EXFC203 100 25.5 12.8 6.65 0.7
4 20 EXFC204 100 25.5 12.8 6.65 0.7
5 25 EXFC205 115 27 14 7.88 1
6 30 EXFC206 125 31 19.5 11.2 1.4
7 35 EXFC207 135 34 25.7 15.2 1.8
8 40 EXFC208 145 36 29.6 18.2 2.2
9 45 EXFC209 160 38 31.85 20.8 2.7
10 50 EXFC210 165 40 35.1 23.2 3.1
11 55 EXFC211 185 42 43.55 29.2 4.1
12 60 EXFC212 195 48 52.5 32.8 5.3
13 65 EXFC213 205 49 57.2 40 6.1
14 70 EXFC214 215 52 62 45 6.9
15 75 EXFC215 220 55 66 49.5 7.8
16 80 EXFC216 240 58 72.5 54.2 9.4
17 85 EXFC217 250 63 83.2 63.8 11
18 90 EXFC218 265 68 96 71.5 13.6
d (mm)
Description
L (mm)
A (mm)
C (kN)
Co (kN)
Mass (kg)
Contact the supplier
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA