EXFA200, Oval-flanged bearing unit from grey cast with 1 fixing hole and 1 slot

Manufacturer SNR
Description Flanged bearing unit from grey cast, series EXFA200, shaft Ø: 12 mm
Part number EXFA201
Mass 0.6 kg
Note Protective cap on demand
Product selection
Selector d (mm) Description H (mm) A (mm) C (kN) Co (kN) Mass (kg)
1 12 EXFA201 102 25.5 12.8 6.65 0.6
2 15 EXFA202 102 25.5 12.8 6.65 0.6
3 17 EXFA203 102 25.5 12.8 6.65 0.6
4 20 EXFA204 102 25.5 12.8 6.65 0.6
5 25 EXFA205 125 27 14 7.88 0.8
6 30 EXFA206 144 31 19.5 11.2 1.3
7 35 EXFA207 161 34 25.7 15.2 1.7
8 40 EXFA208 175 36 29.6 18.2 2.1
9 45 EXFA209 181 38 31.85 20.8 2.5
10 50 EXFA210 190 40 35.1 23.2 2.9
11 55 EXFA211 219 43 43.55 29.2 3.8
12 60 EXFA212 250 48 52.5 32.8 4.6
d (mm)
Description
H (mm)
A (mm)
C (kN)
Co (kN)
Mass (kg)
Contact the supplier
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA