EXF300, Square-flanged bearing unit from grey cast with 4 fixing holes

Manufacturer SNR
Description Flanged bearing unit from grey cast, series EXF300, shaft Ø: 25 mm
Part number EXF305
Mass 1.2 kg
Product selection
Selector d (mm) Description L (mm) A2 (mm) C (kN) Co (kN) Mass (kg)
1 25 EXF305 108 46.1 22.36 11.5 1.2
2 30 EXF306 125 50.5 27 15.2 1.7
3 35 EXF307 135 53.3 33.5 19.2 2.1
4 40 EXF308 150 60.3 40.56 24 2.8
5 45 EXF309 160 63.9 53 31.8 3.5
6 50 EXF310 175 70 62 37.8 4.6
7 55 EXF311 185 75.2 71.5 44.8 5.6
8 60 EXF312 193 81.5 81.6 51.8 6.7
9 65 EXF313 208 86.2 93.86 60.5 8.3
10 70 EXF314 226 94 104.26 68 10
11 75 EXF315 236 101.7 113.36 76.8 11.4
12 80 EXF316 250 103.9 122.85 86.5 13.9
13 85 EXF317 260 111.5 132.6 96.5 16.8
14 90 EXF318 280 116.3 143 108 19.3
15 95 EXF319 290 134.5 156 122 22.8
16 100 EXF320 310 137.6 171.6 140 27.6
d (mm)
Description
L (mm)
A2 (mm)
C (kN)
Co (kN)
Mass (kg)
Contact the supplier
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA