EXF200, Square-flanged bearing unit from grey cast with 4 fixing holes

Manufacturer SNR
Description Flanged bearing unit from grey cast, series EXF200, shaft Ø: 12 mm
Part number EXF201
Mass 0.7 kg
Note Protective cap on demand
Product selection
Selector d (mm) Description L (mm) A2 (mm) C (kN) Co (kN) Mass (kg)
1 12 EXF201 86 41.5 12.8 6.65 0.7
2 15 EXF202 86 41.5 12.8 6.65 0.7
3 17 EXF203 86 41.5 12.8 6.65 0.7
4 20 EXF204 86 41.5 12.8 6.65 0.7
5 25 EXF205 95 42.9 14 7.88 0.9
6 30 EXF206 108 48.1 19.5 11.2 1.2
7 35 EXF207 117 51.3 25.7 15.2 1.6
8 40 EXF208 130 55.9 29.6 18.2 2.1
9 45 EXF209 137 56.9 31.85 20.8 2.3
10 50 EXF210 143 60.1 35.1 23.2 2.7
11 55 EXF211 162 68.6 43.55 29.2 3.6
12 60 EXF212 175 75.8 52.5 32.8 4.8
13 65 EXF213 187 81.6 57.2 40 6.1
14 70 EXF214 193 82.6 62 45 6.8
15 75 EXF215 200 88.8 66 49.5 6.5
16 80 EXF216 208 91.9 72.5 54.2 7.3
17 85 EXF217 220 83.6 83.2 63.8 9.1
18 90 EXF218 235 88 96 71.5 12.1
d (mm)
Description
L (mm)
A2 (mm)
C (kN)
Co (kN)
Mass (kg)
Contact the supplier
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA