SNR
By SNR

EX300, Bearing insert with extended inner ring and eccentric locking collar

Manufacturer SNR
Description Bearing insert with eccentric locking collar, series EX300, shaft Ø: 25 mm
Part number EX305G2
Mass 0.43 kg
CAD models
Share

Product selection

Level of detail
Index Selector d (mm) Bearing insert D (mm) B (mm) C (kN) Co (kN) Mass (kg)
1 1 25 EX305G2 62 46.8 22.36 11.5 0.43
2 2 30 EX306G2 72 50 27 15.2 0.68
3 3 35 EX307G2 80 51.6 33.5 19.2 0.8
4 4 40 EX308G2 90 57.1 40.56 24 1.08
5 5 45 EX309G2 100 58.7 53 31.8 1.45
6 6 50 EX310G2 110 66.6 62 37.8 1.86
7 7 55 EX311G2 120 73 71.5 44.8 2.3
8 8 60 EX312G2 130 79.4 81.6 51.8 2.89
9 9 65 EX313G2 140 85.7 93.86 60.5 3.66
10 10 70 EX314G2 150 92.1 104.26 68 4.5
11 11 75 EX315G2 160 100 113.36 76.8 5.34
12 12 80 EX316G2 170 106.4 122.85 86.5 6.7
13 13 85 EX317G2 180 109.5 132.6 96.5 7.96
14 14 90 EX318G2 190 115.9 143 108 9.1
15 15 95 EX319G2 200 122.3 156 122 10.4
16 16 100 EX320G2 215 128.6 171.6 140 13

Contact the supplier

SNR

SNR

Bearings manufacturer and linear technology

  • NTN Bearings (UK) Ltd

    NTN Bearings (UK) Ltd
    WELLINGTON CRESCENT, FRADLEY PARK
    LICHFIELD, STAFFS
    WS13 8RZ
    United Kingdom
    www.ntn-snr.com

  • NTN Wälzlager (Europa) GmbH

    NTN Wälzlager (Europa) GmbH
    SNR Wälzlager GMBH
    Max-Plank-Straße 23
    40699 Erkrath
    Deutschland
    www.ntn-snr.com

  • NTN-SNR ROULEMENTS

    NTN-SNR ROULEMENTS
    1 rue des usines
    BP 2017
    74010 ANNECY Cedex
    France
    www.ntn-snr.com

Google Map