EX300, Bearing insert with extended inner ring and eccentric locking collar, inch

Manufacturer SNR
Description Bearing insert with eccentric locking collar, series EX300, inch, shaft Ø: 22.225 mm
Part number EX305-14
Mass 0.43 kg
Product selection
Selector d (inch) Bearing insert D (mm) B (mm) C (kN) Co (kN) Mass (kg)
1 7/8 EX305-14 62 46.8 22.36 11.5 0.43
2 15/16 EX305-15 62 46.8 22.36 11.5 0.43
3 1 EX305-16 62 46.8 22.36 11.5 0.43
4 1 1/8 EX306-18 72 50 27 15.2 0.71
5 1 3/16 EX306-19 72 50 27 15.2 0.68
6 1 1/4 EX307-20 80 51.6 33.5 19.2 0.86
7 1 3/8 EX307-22 80 51.6 33.5 19.2 0.8
8 1 7/16 EX307-23 80 51.6 33.5 19.2 0.78
9 1 1/2 EX308-24 90 57.1 40.56 24 1.13
10 1 5/8 EX309-26 100 58.7 53 31.8 1.57
11 1 11/16 EX309-27 100 58.7 53 31.8 1.52
12 1 3/4 EX309-28 100 58.7 53 31.8 1.47
13 1 7/8 EX310-30 110 66.6 62 37.8 1.93
14 1 15/16 EX310-31 110 66.6 62 37.8 1.88
15 2 EX311-32 120 73 71.5 44.8 2.49
16 2 3/16 EX311-35 120 73 71.5 44.8 2.24
17 2 1/4 EX312-36 130 79.4 81.6 51.8 2.95
18 2 7/16 EX312-39 130 79.4 81.6 51.8 2.86
19 2 1/2 EX313-40 140 85.7 93.86 60.5 3.85
20 2 11/16 EX314-43 150 92.1 104.26 68 4.45
21 2 3/4 EX314-44 150 92.1 104.26 68 4.4
22 2 15/16 EX315-47 160 100 113.36 76.8 5.4
23 3 EX315-48 160 100 113.36 76.8 5.28
24 3 1/4 EX317-52 180 109.5 132.6 96.5 7.88
25 3 1/2 EX318-56 190 115.9 143 108 9.2
26 3 15/16 EX320-63 215 128.6 171.6 140 12.85
d (inch)
Bearing insert
D (mm)
B (mm)
C (kN)
Co (kN)
Mass (kg)
Contact the supplier
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA