EX200, Bearing insert with extended inner ring and eccentric locking collar, inch

Manufacturer SNR
Description Bearing insert with eccentric locking collar, series EX200, inch, shaft Ø: 12.7 mm
Part number EX201-08
Mass 0.29 kg
Product selection
Selector d (inch) Bearing insert D (mm) B (mm) C (kN) Co (kN) Mass (kg)
1 1/2 EX201-08 47 43.5 12.8 6.65 0.29
2 5/8 EX202-10 47 43.5 12.8 6.65 0.27
3 11/16 EX203-11 47 43.5 12.8 6.65 0.24
4 3/4 EX204-12 47 43.5 12.8 6.65 0.22
5 7/8 EX205-14 52 44.3 14 7.88 0.25
6 15/16 EX205-15 52 44.3 14 7.88 0.25
7 1 EX205-16 52 44.3 14 7.88 0.24
8 1 1/8 EX206-18 62 48.3 19.5 11.2 0.43
9 1 3/16 EX206-19 62 48.3 19.5 11.2 0.4
10 1 1/4 EX206-20 62 48.3 19.5 11.2 0.38
11 1 3/8 EX207-22 72 51.1 25.7 15.2 0.61
12 1 7/16 EX207-23 72 51.1 25.7 15.2 0.58
13 1 1/2 EX208-24 80 56.3 29.6 18.2 0.83
14 1 5/8 EX209-26 85 56.3 31.85 20.8 0.96
15 1 11/16 EX209-27 85 56.3 31.85 20.8 0.91
16 1 3/4 EX209-28 85 56.3 31.85 20.8 0.87
17 1 7/8 EX210-30 90 62.7 35.1 23.2 1.1
18 1 15/16 EX210-31 90 62.7 35.1 23.2 1.04
19 2 EX211-32 100 71.3 43.55 29.2 1.58
20 2 3/16 EX211-35 100 71.3 43.55 29.2 1.36
21 2 1/4 EX212-36 110 77.7 52.5 32.8 2.03
22 2 7/16 EX212-39 110 77.7 52.5 32.8 1.76
23 2 1/2 EX213-40 120 85.7 57.2 40 2.51
24 2 11/16 EX214-43 125 85.7 62 45 2.62
25 2 3/4 EX214-44 125 85.7 62 45 2.58
26 2 15/16 EX215-47 130 92.1 66 49.5 2.8
27 3 EX215-48 130 92.1 66 49.5 2.74
28 3 1/4 EX217-52 150 71 83.2 63.8 3.65
29 3 1/2 EX218-56 160 72.5 96 71.5 5
d (inch)
Bearing insert
D (mm)
B (mm)
C (kN)
Co (kN)
Mass (kg)
Contact the supplier
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA