ESPP200, Pillow block bearing unit from pressed steel, not re-greasable

Manufacturer SNR
Description Pillow block bearing unit from pressed steel, series ESPP200, shaft Ø: 12 mm
Part number ESPP201
Mass 0.2 kg
Product selection
Selector d (mm) Description L (mm) H2 (mm) C (kN) Co (kN) Mass (kg)
1 12 ESPP201 85.7 43.2 9.55 4.78 0.2
2 15 ESPP202 85.7 43.2 9.55 4.78 0.2
3 17 ESPP203 85.7 43.2 9.55 4.78 0.2
4 20 ESPP204 98.4 49.9 12.8 6.65 0.3
5 25 ESPP205 108 55.8 14 7.88 0.4
6 30 ESPP206 117.5 65.7 19.5 11.2 0.6
7 35 ESPP207 128.6 77.5 25.7 15.2 1
d (mm)
Description
L (mm)
H2 (mm)
C (kN)
Co (kN)
Mass (kg)
Contact the supplier
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA