ESFTE200, Triangular-flanged bearing unit from grey cast with 3 fixing holes

Manufacturer SNR
Description Flanged bearing unit from grey cast, series ESFTE200, shaft Ø: 12 mm
Part number ESFTE201
Mass 0.4 kg
Product selection
Selector d (mm) Description H2 (mm) H (mm) C (kN) Co (kN) Mass (kg)
1 12 ESFTE201 81 31 9.55 4.78 0.4
2 15 ESFTE202 81 31 9.55 4.78 0.4
3 17 ESFTE203 81 31 9.55 4.78 0.4
4 20 ESFTE204 92 35 12.8 6.65 0.6
5 25 ESFTE205 97 36 14 7.88 0.6
6 30 ESFTE206 117 44 19.5 11.2 1.1
7 35 ESFTE207 128 48 25.7 15.2 1.5
8 40 ESFTE208 137 51 29.6 18.2 1.7
9 45 ESFTE209 150 55 31.85 20.8 2.1
10 50 ESFTE210 150 55 35.1 23.2 2.1
d (mm)
Description
H2 (mm)
H (mm)
C (kN)
Co (kN)
Mass (kg)
Contact the supplier
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA