ESFEE200, Round-flanged bearing unit from grey cast with centering rib and 4 fixing holes

Manufacturer SNR
Description Flanged bearing unit from grey cast, series ESFEE200, shaft Ø: 25 mm
Part number ESFEE205
Mass 0.8 kg
Product selection
Selector d (mm) Description L (mm) A (mm) C (kN) Co (kN) Mass (kg)
1 25 ESFEE205 115 23.5 14 7.88 0.8
2 30 ESFEE206 127 27 19.5 11.2 1.2
3 35 ESFEE207 135 28 25.7 15.2 1.5
4 40 ESFEE208 145 31 29.6 18.2 1.9
5 45 ESFEE209 155 31.5 31.85 20.8 2.1
6 50 ESFEE210 165 32.5 35.1 23.2 2.5
7 60 ESFEE212 195 40.5 52.5 32.8 4.2
d (mm)
Description
L (mm)
A (mm)
C (kN)
Co (kN)
Mass (kg)
Contact the supplier
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA