ESFD200, Oval-flanged bearing unit from grey cast with 2 fixing holes

Manufacturer SNR
Description Flanged bearing unit from grey cast, series ESFD200, fixing holes: without thread, shaft Ø: 12 mm
Part number ESFD201
Mass 0.3 kg
Product selection
Selector d (mm) Description H (mm) A (mm) C (kN) Co (kN) Mass (kg)
1 12 ESFD201 81 15 9.55 4.78 0.3
2 15 ESFD202 81 15 9.55 4.78 0.3
3 17 ESFD203 81 15 9.55 4.78 0.3
4 20 ESFD204 90.5 17 12.8 6.65 0.4
5 25 ESFD205 97 17.5 14 7.88 0.5
6 30 ESFD206 112.5 20.5 19.5 11.2 0.7
7 35 ESFD207 126 22 25.7 15.2 1
8 40 ESFD208 148 24 29.6 18.2 1.3
d (mm)
Description
H (mm)
A (mm)
C (kN)
Co (kN)
Mass (kg)
Contact the supplier
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA