ESFC200, Round-flanged bearing unit from grey cast with centering rib and 4 fixing holes

Manufacturer SNR
Description Flanged bearing unit from grey cast, series ESFC200, shaft Ø: 12 mm
Part number ESFC201
Mass 0.5 kg
Note Protective cap on demand
Product selection
Selector d (mm) Description L (mm) A (mm) C (kN) Co (kN) Mass (kg)
1 12 ESFC201 90 23 9.55 4.78 0.5
2 15 ESFC202 90 23 9.55 4.78 0.5
3 17 ESFC203 90 23 9.55 4.78 0.5
4 20 ESFC204 100 25.5 12.8 6.65 0.6
5 25 ESFC205 115 27 14 7.88 0.9
6 30 ESFC206 125 31 19.5 11.2 1.3
7 35 ESFC207 135 34 25.7 15.2 1.7
8 40 ESFC208 145 36 29.6 18.2 2
9 45 ESFC209 160 38 31.85 20.8 2.5
10 50 ESFC210 165 40 35.1 23.2 2.9
11 55 ESFC211 185 42 43.55 29.2 3.6
12 60 ESFC212 195 48 52.5 32.8 4.6
d (mm)
Description
L (mm)
A (mm)
C (kN)
Co (kN)
Mass (kg)
Contact the supplier
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA