ESFAE200, Oval-flanged bearing unit from grey cast with 1 fixing hole and 1 slot

Manufacturer SNR
Description Flanged bearing unit from grey cast, series ESFAE200, shaft Ø: 20 mm
Part number ESFAE204
Mass 0.5 kg
Product selection
Selector d (mm) Description H (mm) A (mm) C (kN) Co (kN) Mass (kg)
1 20 ESFAE204 112 20 12.8 6.65 0.5
2 25 ESFAE205 124 22.5 14 7.88 0.5
3 30 ESFAE206 142 24 19.5 11.2 0.8
4 35 ESFAE207 155 26.5 25.7 15.2 1.2
d (mm)
Description
H (mm)
A (mm)
C (kN)
Co (kN)
Mass (kg)
Contact the supplier
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA