ESFA200, Oval-flanged bearing unit from grey cast with 1 fixing hole and 1 slot

Manufacturer SNR
Description Flanged bearing unit from grey cast, series ESFA200, shaft Ø: 12 mm
Part number ESFA201
Mass 0.5 kg
Note Protective cap on demand
Product selection
Selector d (mm) Description H (mm) A (mm) C (kN) Co (kN) Mass (kg)
1 12 ESFA201 95 22 9.55 4.78 0.5
2 15 ESFA202 95 22 9.55 4.78 0.5
3 17 ESFA203 95 22 9.55 4.78 0.5
4 20 ESFA204 102 25.5 12.8 6.65 0.6
5 25 ESFA205 125 27 14 7.88 0.7
6 30 ESFA206 144 31 19.5 11.2 1.2
7 35 ESFA207 161 34 25.7 15.2 1.6
8 40 ESFA208 175 36 29.6 18.2 2
9 45 ESFA209 181 38 31.85 20.8 2.3
10 50 ESFA210 190 40 35.1 23.2 2.7
11 55 ESFA211 219 43 43.55 29.2 3.3
12 60 ESFA212 250 48 52.5 32.8 3.9
d (mm)
Description
H (mm)
A (mm)
C (kN)
Co (kN)
Mass (kg)
Contact the supplier
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA