ES200, Bearing insert with eccentric locking collar

Manufacturer SNR
Description Bearing insert with eccentric locking collar, series ES200, shaft Ø: 12 mm
Part number ES201G2
Mass 0.14 kg
Product selection
Selector d (mm) Bearing insert D (mm) B (mm) C (kN) Co (kN) Mass (kg)
1 12 ES201G2 40 28.6 9.55 4.78 0.14
2 15 ES202G2 40 28.6 9.55 4.78 0.13
3 17 ES203G2 40 28.6 9.55 4.78 0.13
4 20 ES204G2 47 30.9 12.8 6.65 0.15
5 25 ES205G2 52 30.9 14 7.88 0.19
6 30 ES206G2 62 35.7 19.5 11.2 0.33
7 35 ES207G2 72 38.9 25.7 15.2 0.5
8 40 ES208G2 80 43.7 29.6 18.2 0.65
9 45 ES209G2 85 43.7 31.85 20.8 0.69
10 50 ES210G2 90 43.7 35.1 23.2 0.8
11 55 ES211G2 100 48.4 43.55 29.2 0.87
12 60 ES212G2 110 49.3 52.5 32.8 1.2
d (mm)
Bearing insert
D (mm)
B (mm)
C (kN)
Co (kN)
Mass (kg)
Contact the supplier
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA