SNR
By SNR

Double row Angular contact bearing

Manufacturer SNR
Standard ISO 15
Description Double-row angular-contact ball bearing - for shaft Ø55
Part number 3211A
Mass 1.11 kg
CAD models
Share

Product selection

Level of detail
Index Selector Part number Inner Ø (mm) Outer Ø (mm) Width (mm) Speed (grease) (rpm) Speed (oil) (rpm) Dynamic load rating (kN) Static load rating (kN) Mass (kg)
1 4 3200AJ30 10 30 14 16000 21000 7.8 4.55 0.05
2 1 3200A 10 30 14 16000 21000 7.8 4.55 0.05
3 2 3201A 12 32 15.9 15000 20000 10.7 5.9 0.06
4 5 3201AJ30 12 32 15.9 15000 20000 10.7 5.9 0.06
5 3 3202A 15 35 15.9 13000 18000 11.8 7.1 0.07
6 6 3202AJ30 15 35 15.9 13000 18000 11.8 7.1 0.07
7 11 3302A 15 42 19 11000 15000 16.2 10.1 0.18
8 7 3203A 17 40 17.5 12000 15000 14.6 9 0.1
9 15 3203AJ30 17 40 17.5 12000 15000 14.6 9 0.1
10 12 3303A 17 47 22.2 10000 14000 20.9 12.4 0.19
11 8 3204A 20 47 20.6 9700 13000 19.6 12.5 0.17
12 34 3204AJ30 20 47 20.6 9700 13000 19.6 12.5 0.17
13 16 3209AJ30 45 85 30.2 5100 6800 48 37 0.73
14 9 3209A 45 85 30.2 5100 6800 48 37 0.73
15 13 3309A 45 100 39.7 4600 6100 68 51 1.42
16 19 3309AJ30 45 100 39.7 4600 6100 68 51 1.42
17 17 3210AJ30 50 90 30.2 4700 6300 51 42 0.8
18 10 3210A 50 90 30.2 4700 6300 51 42 0.8
19 18 3310AJ30 50 110 44.4 4200 5600 81 62 1.92
20 14 3310A 50 110 44.4 4200 5600 81 62 1.92
21 27 3211AJ30 55 100 33.3 4300 5700 63 52 1.11
22 23 3211A 55 100 33.3 4300 5700 63 52 1.11
23 31 3311AJ30 55 120 49.2 3800 5100 102 79 2.66
24 26 3311A 55 120 49.2 3800 5100 102 79 2.66
25 22 3212A 60 110 36.5 3900 5200 72 61 1.47
26 28 3212AJ30 60 110 36.5 3900 5200 72 61 1.47
27 20 3312A 60 130 54 3500 4600 125 98 3.37
28 32 3312AJ30 60 130 54 3500 4600 125 98 3.37
29 21 3213A 65 120 38.1 3500 4700 80 73 1.87
30 29 3213AJ30 65 120 38.1 3500 4700 80 73 1.87
31 25 3313A 65 140 58.7 3200 4300 149 118 4.2
32 33 3313AJ30 65 140 58.7 3200 4300 149 118 4.2
33 24 3214A 70 125 39.7 3400 4600 84 76 2.01
34 30 3214AJ30 70 125 39.7 3400 4600 84 76 2.01
35 36 3215AJ30 75 130 41.3 3200 4200 77 84 2.45
36 35 3215A 75 130 41.3 3200 4200 77 84 1.91

Contact the supplier

SNR

SNR

Bearings manufacturer and linear technology

  • NTN Bearings (UK) Ltd

    NTN Bearings (UK) Ltd
    WELLINGTON CRESCENT, FRADLEY PARK
    LICHFIELD, STAFFS
    WS13 8RZ
    United Kingdom
    www.ntn-snr.com

  • NTN Wälzlager (Europa) GmbH

    NTN Wälzlager (Europa) GmbH
    SNR Wälzlager GMBH
    Max-Plank-Straße 23
    40699 Erkrath
    Deutschland
    www.ntn-snr.com

  • NTN-SNR ROULEMENTS

    NTN-SNR ROULEMENTS
    1 rue des usines
    BP 2017
    74010 ANNECY Cedex
    France
    www.ntn-snr.com

Google Map