Double row self-aligning ball bearing

Manufacturer SNR
Standard ISO 15
Description Double row self-aligning ball bearing - for shaft Ø10
Part number 1200G15
Mass 0.03 kg
Product selection
Selector Part number Inner Ø (mm) Outer Ø (mm) Width (mm) Speed (grease) Speed (oil) (rpm) Dynamic load rating (kN) Static load rating (kN) Mass (kg)
91 1200G15 10 30 9 24000 29000 5.5 1.19 0.03
62 2200G14 10 30 14 24000 29000 7.3 1.58 0.05
80 1201G15 12 32 10 23000 27000 5.6 1.26 0.04
81 1201G15J30 12 32 10 23000 27000 5.6 1.26 0.04
78 2201G15 12 32 14 22000 26000 7.5 1.71 0.05
88 1301G14 12 37 12 18000 22000 9.4 2.14 0.07
77 1202G15 15 35 11 20000 23000 7.5 1.75 0.05
110 1202G15J30 15 35 11 20000 23000 7.5 1.75 0.05
79 2202G15 15 35 14 19000 23000 9.2 2.08 0.06
61 1302G14J30 15 42 13 16000 19000 9.5 2.28 0.1
48 1302G14 15 42 13 16000 19000 9.5 2.28 0.1
82 2302G15 15 42 17 15000 17000 16.3 3.85 0.12
83 2302G15J30 15 42 17 15000 17000 16.3 3.85 0.12
58 1203G15 17 40 12 17000 21000 7.9 2.03 0.07
1 2203G15 17 40 16 16000 20000 9.8 2.41 0.09
132 2203G15J30 17 40 16 16000 19000 11.5 2.75 0.088
52 1303G14J30 17 47 14 14000 17000 12.5 3.2 0.13
49 1303G14 17 47 14 14000 17000 12.5 3.2 0.13
50 2303G14 17 47 19 13000 16000 14.4 3.55 0.16
93 1204 20 47 14 14000 17000 9.7 2.65 0.118
2 1204G15 20 47 14 15000 17000 9.7 2.65 0.12
111 1204J30 20 47 14 14000 17000 9.7 2.65 0.118
3 1204G15J30 20 47 14 15000 17000 9.9 2.65 0.12
120 2204G15J30 20 47 18 14000 16000 14.3 3.5 0.14
8 2204G15 20 47 18 14000 17000 12.6 3.3 0.14
7 1304G15J30 20 52 15 12000 15000 12.4 3.35 0.16
6 1304G15 20 52 15 12000 15000 12.4 3.35 0.16
112 1205J30 25 52 15 12000 15000 11.9 3.3 0.138
4 1205G15 25 52 15 13000 15000 11.9 3.3 0.14
5 1205G15J30 25 52 15 13000 15000 11.9 3.3 0.14
94 1205 25 52 15 12000 15000 11.9 3.3 0.138
105 2205 25 52 18 12000 14000 12.5 3.5 0.163
9 2205G15 25 52 18 12000 15000 12.5 3.5 0.16
116 1305G15J30 25 62 17 10000 12000 18 5 0.28
16 1305G15 25 62 17 10000 12000 18 5 0.26
32 2305J30 25 62 24 9400 11000 20.2 5.4 0.33
124 2305G15 25 62 24 9600 11000 24.4 6.5 0.34
31 2305 25 62 24 9400 11000 20.2 5.4 0.33
125 2305G15J30 25 62 24 9600 11000 24.4 6.5 0.34
10 1206G14 30 62 16 11000 13000 15.4 4.7 0.22
113 1206J30 30 62 16 10000 12000 15.4 4.7 0.221
11 1206G14J30 30 62 16 11000 13000 15.6 4.7 0.22
95 1206 30 62 16 10000 12000 15.4 4.7 0.221
121 2206J30 30 62 20 10000 12000 16.3 4.75 0.26
21 2206G15J30 30 62 20 10000 12000 16.3 4.75 0.25
106 2206 30 62 20 10000 12000 16.3 4.75 0.26
20 2206G15 30 62 20 10000 12000 16.3 4.75 0.25
17 1306G15 30 72 19 8600 10000 21.3 6.3 0.39
102 1306 30 72 19 8500 10000 20.9 6.3 0.387
117 1306J30 30 72 19 8500 11000 20.9 6.3 0.387
18 1306G15J30 30 72 19 8600 10000 21.3 6.3 0.39
29 2306J30 30 72 27 8000 9600 26.5 7.3 0.49
28 2306 30 72 27 8000 9600 26.5 7.3 0.49
13 1207G15J30 35 72 17 9100 11000 15.6 5.1 0.32
12 1207G15 35 72 17 9100 11000 15.6 5.1 0.32
114 1207J30 35 72 17 9000 10000 15.6 5.1 0.323
96 1207 35 72 17 9000 10000 15.6 5.1 0.323
23 2207G15J30 35 72 23 8800 10000 21.6 6.7 0.4
122 2207J30 35 72 23 8800 10000 21.6 6.7 0.403
107 2207 35 72 23 8800 10000 21.6 6.7 0.403
22 2207G15 35 72 23 8800 10000 21.6 6.7 0.4
19 1307G15 35 80 21 7500 9000 25 7.9 0.51
118 1307G15J30 35 80 21 7400 9000 25 7.9 0.51
30 2307 35 80 31 7100 8500 34 9.6 0.66
127 2307G15J30 35 80 31 7200 8600 39.5 11.1 0.68
126 2307G15 35 80 31 7200 8600 39.5 11.1 0.68
97 1208 40 80 18 7900 9400 19 6.5 0.417
14 1208G15 40 80 18 8000 9500 19 6.5 0.42
24 2208G15 40 80 23 7800 9300 21.4 6.9 0.49
25 2208G15J30 40 80 23 7800 9300 21.4 6.9 0.49
103 1308 40 90 23 6600 8000 29 9.8 0.715
36 1308G15 40 90 23 6700 8000 29 9.9 0.71
55 2308G15J30 40 90 33 6400 7700 45 13.4 0.92
54 2308G15 40 90 33 6400 7700 45 13.4 0.92
15 1209G15 45 85 19 7400 8800 21.5 7.4 0.47
98 1209 45 85 19 7400 8800 21.5 7.4 0.465
26 2209G15 45 85 23 7200 8600 22.4 7.7 0.54
123 2209J30 45 85 23 7200 8600 23 8.2 0.55
27 2209G15J30 45 85 23 7200 8600 22.4 7.7 0.54
108 2209 45 85 23 7200 8600 23 8.2 0.55
37 1309G15 45 100 25 6000 7300 38 12.9 0.96
38 1309G15J30 45 100 25 6000 7300 38 12.9 0.96
119 1309J30 45 100 25 6000 7000 37.5 12.9 0.957
104 1309 45 100 25 6000 7000 37.5 12.9 0.957
56 2309G15J30 45 100 36 5700 6800 54 16.4 1.23
53 2309G15 45 100 36 5700 6800 54 16.4 1.23
99 1210 50 90 20 6900 8200 22.5 8.1 0.525
33 1210G15 50 90 20 6900 8200 22.5 8.1 0.52
109 2210 50 90 23 6700 8000 23 8.5 0.59
41 2210G15 50 90 23 6700 8000 22.4 8 0.58
39 1310G15 50 110 27 5500 6600 43.5 14.2 1.22
40 1310G15J30 50 110 27 5500 6600 41.5 14.3 1.22
57 2310G15 50 110 40 5200 6200 65 20.1 1.62
76 2310G15J30 50 110 40 5200 6200 65 20.1 1.62
115 1211J30 55 100 21 6100 7300 26.5 10 0.697
35 1211G15J30 55 100 21 6200 7400 27 10 0.69
34 1211G15 55 100 21 6200 7400 26.5 10 0.69
100 1211 55 100 21 6100 7300 26.5 10 0.697
65 2211 55 100 25 6100 7200 26.5 9.9 0.79
59 1311G15 55 120 29 5000 6000 51 18 1.64
92 2311G15 55 120 43 4700 5600 75 23.8 2.07
60 1212G15 60 110 22 5700 6700 30 11.6 0.89
66 2212 60 110 28 5600 6600 34 12.5 1.08
70 1312 60 130 31 4600 5600 57 20.7 1.95
43 2312G15 60 130 46 4300 5200 87 28 2.63
133 2312J30 60 130 46 4300 5200 87 28 2.6
63 1213 65 120 23 5200 6200 31 12.4 1.13
72 2213 65 120 31 5100 6000 43.5 16.4 1.47
44 2313G15 65 140 48 4000 4800 96 32.5 3.17
46 1214 70 125 24 4900 5900 31.5 12.9 1.25
73 2214 70 125 31 4800 5700 44 17 1.55
89 2314 70 150 51 3700 4400 109 37.5 4.17
67 1215 75 130 25 4700 5600 39 15.5 1.34
85 2215 75 130 31 4600 5400 44.5 17.9 1.63
87 1315 75 160 37 3700 4400 79 30 3.68
75 2315 75 160 55 3500 4200 123 42.5 4.74
42 2315J30 75 160 55 3400 4100 123 42.5 4.74
101 1216 80 140 26 4400 5200 40 16.9 1.646
74 2216 80 140 33 4200 5000 49 20 2.1
47 1316 80 170 39 3500 4200 88 33 4.16
68 1217 85 150 28 4100 4800 49 20.4 2.16
51 2217 85 150 36 4000 4800 54 22.1 2.6
71 1317 85 180 41 3300 4000 98 38 5.15
69 1218 90 160 30 3800 4600 57 23.5 2.5
131 1218J30 90 160 30 3800 4500 57 23.5 2.516
128 2218 90 160 40 3700 4400 69 28.5 3.19
45 1318 90 190 43 3100 3800 95 39 5.94
130 2318 90 190 64 2900 3500 149 58 7.84
86 1219 95 170 32 3600 4200 64 27 3.2
90 1220 100 180 34 3400 4000 69 29.5 3.7
129 2220 100 180 46 3300 4000 96 40.5 4.68
64 1320 100 215 52 2800 3400 143 58 8.7
84 1222 110 200 38 3100 3700 88 38.5 5.32
Part number
Inner Ø (mm)
Outer Ø (mm)
Width (mm)
Speed (grease)
Speed (oil) (rpm)
Dynamic load rating (kN)
Static load rating (kN)
Mass (kg)
Contact the supplier
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA