Double row self-aligning ball bearing with wide inner ring

Manufacturer SNR
Standard ISO 15
Description Double row self-aligning ball bearing with wide inner ring - for shaft Ø20
Part number 11204G15
Mass 0.18 kg
Product selection
Selector Part number Inner Ø (mm) Outer Ø (mm) Width (mm) Speed (grease) (rpm) Speed (oil) (rpm) Dynamic load rating (kN) Static load rating (kN) Mass (kg)
2 11204G15 20 47 14 9400 12000 9.9 2.65 0.18
3 11205G15 25 52 15 8100 10000 12.1 3.3 0.22
12 11305G15 25 62 17 6700 8300 18 5 0.41
4 11206G15 30 62 16 6900 8600 15.7 4.7 0.35
11 11306G15 30 72 19 5700 7000 21.3 6.3 0.61
5 11207G15 35 72 17 5900 7400 15.8 5.2 0.54
14 11307G15 35 80 21 4900 6100 25 7.9 0.81
6 11208G15 40 80 18 5200 6500 19.2 6.5 0.72
13 11308G15 40 90 23 4400 5500 29.5 9.8 1.08
7 11209G15 45 85 19 4800 6100 21.8 7.4 0.77
1 11309 45 100 25 4000 4900 38 12.9 1.38
8 11210G15 50 90 20 4500 5600 22.7 8.1 0.85
16 11310 50 110 27 3600 4500 41.5 14.3 1.72
15 11310G15 50 110 27 3600 4500 41.5 14.3 1.72
9 11211G15 55 100 21 4000 5000 27 10 1.13
10 11212G15 60 110 22 3600 4500 30 11.6 1.5
Part number
Inner Ø (mm)
Outer Ø (mm)
Width (mm)
Speed (grease) (rpm)
Speed (oil) (rpm)
Dynamic load rating (kN)
Static load rating (kN)
Mass (kg)
Contact the supplier
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA