Double row self-aligning ball bearing with tapered bore

Manufacturer SNR
Standard ISO 15, ISO 113/1
Description Double row self-aligning ball bearing with tapered bore - for shaft Ø25
Part number 1205KG15J30
Mass 0.14 kg
Product selection
Selector Part number Inner Ø (mm) Outer Ø (mm) Width (mm) Speed (grease) (rpm) Speed (oil) (rpm) Dynamic load rating (kN) Static load rating (kN) Mass (kg)
1 1205KG15J30 25 52 15 13000 15000 12.1 3.3 0.14
59 1205KJ30 25 52 15 12000 15000 11.9 3.3 0.139
70 2205KJ30 25 52 18 12000 14000 12.5 3.5 0.164
2 2205KG15J30 25 52 18 12000 15000 12.5 3.5 0.16
7 1305KG15J30 25 62 17 10000 12000 18 5 0.26
81 1305KG15 25 62 17 10000 12000 18 5 0.2578
52 2305KG15 25 62 24 9400 11000 24.4 6.5 0.33
60 1206KJ30 30 62 16 10000 12000 15.4 4.7 0.22
3 1206KG14J30 30 62 16 11000 13000 15.6 4.7 0.22
71 2206KJ30 30 62 20 10000 12000 16.3 4.75 0.26
10 2206KG15J30 30 62 20 10000 12000 16.3 4.75 0.25
82 1306K 30 72 19 8600 10000 21.3 6.3 0.408
67 1306KJ30 30 72 19 8500 10000 20.9 6.3 0.387
8 1306KG15J30 30 72 19 8600 10000 21.3 6.3 0.38
14 2306KJ30 30 72 27 8000 9600 26.5 7.3 0.49
61 1207KJ30 35 72 17 9000 10000 15.6 5.1 0.322
4 1207KG15J30 35 72 17 9100 11000 15.8 5.1 0.32
72 2207KJ30 35 72 23 8800 10000 21.6 6.7 0.401
11 2207KG15J30 35 72 23 8800 10000 21.6 6.7 0.39
9 1307KG15J30 35 80 21 7500 9000 25 7.9 0.5
15 2307KJ30 35 80 31 7100 8500 39.5 11.1 0.65
79 2307KG15J30 35 80 31 7200 8600 39.5 11.1 0.68
62 1208KJ30 40 80 18 7900 9400 19 65 0.417
5 1208KG15J30 40 80 18 8000 9500 19.2 6.5 0.41
12 2208KG15J30 40 80 23 7800 9300 31.5 9.5 0.49
68 1308KJ30 40 90 23 6600 8000 29 9.8 0.715
18 1308KG15J30 40 90 23 6700 8000 29.5 9.7 0.7
39 2308KJ30 40 90 33 6400 7700 45 13.4 0.93
87 2308KG15 40 90 33 6400 7700 45 13.4 0.93
26 2308KG15J30 40 90 33 6400 7700 45 13.4 0.9
6 1209KG15J30 45 85 19 7400 8800 21.8 7.4 0.46
63 1209KJ30 45 85 19 7400 8800 21.5 7.4 0.465
73 2209KJ30 45 85 23 7200 8600 23 8.2 0.55
83 2209K 45 85 23 7200 8000 23 8.2 0.55
13 2209KG15J30 45 85 23 7200 8600 23 8.2 0.53
69 1309KJ30 45 100 25 6000 7000 37.5 12.9 0.959
19 1309KG15J30 45 100 25 6000 7300 38 12.9 0.94
88 2309KG15 45 100 36 5700 6800 54 16.4 1.25
28 2309KG15J30 45 100 36 5700 6800 54 16.4 1.23
53 2309KJ30 45 100 36 5700 6800 54 16.4 1.25
64 1210KJ30 50 90 20 6900 8200 22.5 8.1 0.525
16 1210KG15J30 50 90 20 6900 8200 22.7 8.1 0.51
21 2210KG15J30 50 90 23 6700 8000 22.4 8 0.57
74 2210K 50 90 23 6700 8000 23 8.5 0.584
75 2210KJ30 50 90 23 6700 8000 23 8.5 0.584
20 1310KG15J30 50 110 27 5500 6600 41.5 14.3 1.2
89 2310KG15 50 110 40 5200 6200 65 20.1 1.206
32 2310KG15J30 50 110 40 5200 6200 65 20.1 1.21
54 2310KJ30 50 110 40 5200 6200 65 20.1 1.65
17 1211KG15J30 55 100 21 6200 7400 27 10 0.69
65 1211KJ30 55 100 21 6100 7300 26.5 10 0.697
37 2211KJ30 55 100 25 6100 7200 26.5 9.9 0.77
34 1311KG15J30 55 120 29 5000 6000 51 18 1.55
23 2311KG15J30 55 120 43 4700 5600 75 23.8 2.07
57 2311KJ30 55 120 43 4700 5600 75 23.8 2.26
33 1212KG15J30 60 110 22 5700 6700 30 11.6 0.89
38 2212KJ30 60 110 28 5600 6600 34 12.5 1.08
84 2212K 60 110 28 5500 6600 34 12.5 1.069
46 1312KJ30 60 130 31 4600 5600 57 20.7 1.95
58 2312KJ30 60 130 46 4300 5200 87 28 2.6
22 2312KG15J30 60 130 46 4300 5200 87 28 2.57
35 1213KJ30 65 120 23 5200 6200 31 12.4 1.12
48 2213KJ30 65 120 31 5100 6000 43.5 16.4 1.45
76 2213K 65 120 31 5100 6000 43.5 16.4 1.419
24 2313KG15J30 65 140 48 4000 4800 96 32.5 3.17
56 2313KJ30 65 140 48 4000 4800 96 32.5 3.17
40 1215KJ30 75 130 25 4700 5600 39 15.5 1.32
49 2215KJ30 75 130 31 4600 5400 44.5 17.9 1.6
85 2215K 75 130 31 4500 5400 44.5 17.9 1.57
47 1315KJ30 75 160 37 3800 4500 79 30 3.69
51 2315KJ30 75 160 55 3500 4200 123 42.5 4.7
41 1216KJ30 80 140 26 4400 5200 40 16.9 1.63
86 2216K 80 140 33 4200 5100 49 20 1.97
50 2216KJ30 80 140 33 4200 5000 49 20 2.1
27 1316KJ30 80 170 39 3500 4200 88 33 4.16
42 1217KJ30 85 150 28 4100 4800 49 20.4 2.03
25 2217KJ30 85 150 36 4000 4800 69 28.5 2.6
30 1317KJ30 85 180 41 3300 4000 94 37 5.15
43 1218KJ30 90 160 30 3800 4600 57 23.5 2.5
66 1218KJ40 90 160 30 3800 4600 57 53.5 2.5
77 2218KJ30 90 160 40 3700 4000 69 28.5 3.19
31 1318KJ30 90 190 43 3100 3800 95 39 5.94
80 2318KJ30 90 190 64 2900 3000 149 58 7.84
44 1219KJ30 95 170 32 3600 4300 64 27 3.2
55 1220KJ30 100 180 34 3400 4000 69 29.5 3.79
78 2220KJ30 100 180 46 3300 4000 96 40.5 4.68
36 1320KJ30 100 215 52 2800 3400 143 58 8.3
45 1222KJ30 110 200 38 3100 3700 88 38.5 5.32
29 1322KMJ30 110 240 55 2500 3000 0 0 11.9
Part number
Inner Ø (mm)
Outer Ø (mm)
Width (mm)
Speed (grease) (rpm)
Speed (oil) (rpm)
Dynamic load rating (kN)
Static load rating (kN)
Mass (kg)
Contact the supplier
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA