Double row self-aligning ball bearing with 2 seals

Manufacturer SNR
Standard ISO 15
Description Double row self-aligning ball bearing with 2 seals - for shaft Ø12
Part number 2201EEG15
Mass 0.06 kg
Product selection
Selector Part number Inner Ø (mm) Outer Ø (mm) Width (mm) Speed (grease) (rpm) Dynamic load rating (kN) Static load rating (kN) Mass (kg)
24 2201EEG15 12 32 14 17000 5.6 1.26 0.06
25 2202EEG15 15 35 14 14000 7.5 1.75 0.07
8 2203EEG15 17 40 16 12000 7.9 2 0.1
23 2303EEG14 17 47 19 9800 12.5 3.2 0.18
16 2204KEEG15 20 47 18 11000 9.9 2.7 0.16
7 2204EEG15 20 47 18 11000 9.9 2.7 0.16
9 2304EEG15 20 52 21 8500 12.4 3.4 0.24
6 2205EEG15 25 52 18 9200 12.1 3.3 0.17
17 2205KEEG15 25 52 18 9200 12.1 3.3 0.17
10 2305EEG15 25 62 24 7100 18 5 0.39
5 2206EEG15 30 62 20 7700 15.7 4.7 0.28
18 2206KEEG15 30 62 20 7700 15.7 4.7 0.28
11 2306EEG15 30 72 27 6000 21.3 6.3 0.57
19 2207KEEG15 35 72 23 6600 15.8 5.2 0.46
4 2207EEG15 35 72 23 6600 15.8 5.2 0.46
12 2307EEG15 35 80 31 5300 25 7.9 0.79
20 2208KEEG15 40 80 23 5900 19.2 6.5 0.55
3 2208EEG15 40 80 23 5900 19.2 6.5 0.55
13 2308EEG15 40 90 33 4800 29.5 9.8 1.05
21 2209KEEG15 45 85 23 4800 21.8 7.4 0.58
2 2209EEG15 45 85 23 5400 21.8 7.4 0.58
14 2309EEG15 45 100 36 4300 38 12.9 1.4
1 2210EEG15 50 90 23 5000 22.7 8.1 0.63
22 2210KEEG15 50 90 23 5000 22.7 8.1 0.63
15 2310EEG15 50 110 40 3900 41.5 14.3 1.89
26 2211KEEG15 55 100 25 6000 27 10 0.79
Part number
Inner Ø (mm)
Outer Ø (mm)
Width (mm)
Speed (grease) (rpm)
Dynamic load rating (kN)
Static load rating (kN)
Mass (kg)
Contact the supplier
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA