SNR
By SNR

Double row angular-contact ball bearing with 2 shields and snap-ring

Manufacturer SNR
Standard ISO 15, ISO 464
Description Double-row angular-contact ball bearing with 2 shields and snap-ring - for shaft Ø15
Part number 5202NRZZG15
Mass 0.058 kg
CAD models
Share
Please make sure this software has been installed.

Product selection

Level of detail
Index Selector Part number Inner Ø (mm) Outer Ø (mm) Width (mm) Mass (kg)
1 9 5202NRZZG15 15 35 15.9 0.058
2 16 5203NRZZG15 17 40 17.5 0.085
3 7 5204NRZZG15 20 47 20.6 0.139
4 4 5304NRZZG15 20 52 22.2 0.197
5 6 5205NRZZG15 25 52 20.6 0.159
6 14 5206NRZZG15 30 62 23.8 0.265
7 8 5306NRZZG15 30 72 30.2 0.496
8 13 5207NRZZG15 35 72 27 0.412
9 12 5307NRZZG15 35 80 34.9 0.664
10 17 5208NRZZG15 40 80 30.2 0.55
11 1 5308NRZZG15 40 90 36.5 0.97
12 18 5209NRZZG15 45 85 30.2 0.71
13 15 5309NRZZG15 45 100 39.7 1.21
14 10 5210NRZZG15 50 90 30.2 0.76
15 19 5310NRZZG15 50 110 44.4 1.6
16 11 5211NRZZG15 55 100 33.3 0.876
17 2 5311NRZZG15 55 120 49.2 2.11
18 5 5212NRZZG15 60 110 36.5 1.18
19 3 5313NRZZG15 65 140 58.7 3.39

Documentation

Contact the supplier

SNR

SNR

Bearings manufacturer and linear technology

  • NTN Bearings (UK) Ltd

    NTN Bearings (UK) Ltd
    WELLINGTON CRESCENT, FRADLEY PARK
    LICHFIELD, STAFFS
    WS13 8RZ
    United Kingdom
    www.ntn-snr.com

  • NTN Wälzlager (Europa) GmbH

    NTN Wälzlager (Europa) GmbH
    SNR Wälzlager GMBH
    Max-Plank-Straße 23
    40699 Erkrath
    Deutschland
    www.ntn-snr.com

  • NTN-SNR ROULEMENTS

    NTN-SNR ROULEMENTS
    1 rue des usines
    BP 2017
    74010 ANNECY Cedex
    France
    www.ntn-snr.com

Google Map