SNR
By SNR

CUS200, Bearing insert with cylindrical outer ring with set screws

Manufacturer SNR
Description Bearing insert with cylindrical outer ring and set screws, series CUS200, shaft Ø: 20 mm
Part number CUS204
Mass 0.13 kg
CAD models
Share

Product selection

Level of detail
Index Selector d (mm) Bearing insert D (mm) B1 (mm) C (kN) Co (kN) Mass (kg)
1 1 20 CUS204 47 25 12.8 6.65 0.13
2 2 25 CUS205 52 27 14 7.88 0.17
3 3 30 CUS206 62 30 19.5 11.2 0.27
4 4 35 CUS207 72 32 25.7 15.2 0.42
5 5 40 CUS208 80 34 29.6 18.2 0.48
6 6 45 CUS209 85 41.2 31.85 20.8 0.57
7 7 50 CUS210 90 43.5 35.1 23.2 0.66

Contact the supplier

SNR

SNR

Bearings manufacturer and linear technology

  • NTN Bearings (UK) Ltd

    NTN Bearings (UK) Ltd
    WELLINGTON CRESCENT, FRADLEY PARK
    LICHFIELD, STAFFS
    WS13 8RZ
    United Kingdom
    www.ntn-snr.com

  • NTN Wälzlager (Europa) GmbH

    NTN Wälzlager (Europa) GmbH
    SNR Wälzlager GMBH
    Max-Plank-Straße 23
    40699 Erkrath
    Deutschland
    www.ntn-snr.com

  • NTN-SNR ROULEMENTS

    NTN-SNR ROULEMENTS
    1 rue des usines
    BP 2017
    74010 ANNECY Cedex
    France
    www.ntn-snr.com

Google Map