CUS200, Bearing insert with cylindrical outer ring with set screws, inch

Manufacturer SNR
Description Bearing insert with cylindrical outer ring and set screws, series CUS200, inch, shaft Ø: 19.05 mm
Part number CUS204-12
Mass 0.13 kg
Product selection
Selector d (inch) Bearing insert D (mm) B1 (mm) C (kN) Co (kN) Mass (kg)
1 3/4 CUS204-12 47 25 12.8 6.65 0.13
2 7/8 CUS205-14 52 27 14 7.88 0.18
3 15/16 CUS205-15 52 27 14 7.88 0.18
4 1 CUS205-16 52 27 14 7.88 0.18
5 1 1/8 CUS206-18 62 30 19.5 11.2 0.28
6 1 3/16 CUS206-19 62 30 19.5 11.2 0.25
7 1 1/4 CUS206-20 62 30 19.5 11.2 0.24
8 1 3/8 CUS207-22 72 32 25.7 15.2 0.38
9 1 7/16 CUS207-23 72 32 25.7 15.2 0.37
10 1 1/2 CUS208-24 80 34 29.6 18.2 0.6
11 1 5/8 CUS209-26 85 41.2 31.85 20.8 0.75
12 1 11/16 CUS209-27 85 41.2 31.85 20.8 0.72
13 1 3/4 CUS209-28 85 41.2 31.85 20.8 0.67
14 1 7/8 CUS210-30 90 43.5 35.1 23.2 0.8
15 1 15/16 CUS210-31 90 43.5 35.1 23.2 0.78
d (inch)
Bearing insert
D (mm)
B1 (mm)
C (kN)
Co (kN)
Mass (kg)
Contact the supplier
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA