SNR
By SNR

CUC200, Bearing insert with cylindrical outer ring and extended inner ring with set screws, inch

Manufacturer SNR
Description Bearing insert with cylindrical outer ring and extended inner ring with set screws, series CUC200, inch, shaft Ø: 19.05 mm
Part number CUC204-12
Mass 0.2 kg
CAD models
Share

Product selection

Level of detail
Index Selector d (inch) Bearing insert D (mm) B1 (mm) C (kN) Co (kN) Mass (kg)
1 1 3/4 CUC204-12 47 31 12.8 6.65 0.2
2 2 7/8 CUC205-14 52 34 14 7.88 0.21
3 3 15/16 CUC205-15 52 34 14 7.88 0.21
4 4 1 CUC205-16 52 34 14 7.88 0.21
5 5 1 1/8 CUC206-18 62 38.1 19.5 11.2 0.34
6 6 1 3/16 CUC206-19 62 38.1 19.5 11.2 0.31
7 7 1 1/4 CUC206-20 62 38.1 19.5 11.2 0.3
8 8 1 3/8 CUC207-22 72 42.9 25.7 15.2 0.48
9 9 1 7/16 CUC207-23 72 42.9 25.7 15.2 0.45
10 10 1 1/2 CUC208-24 80 49.2 29.6 18.2 0.68
11 11 1 5/8 CUC209-26 85 49.2 31.85 20.8 0.78
12 12 1 11/16 CUC209-27 85 49.2 31.85 20.8 0.74
13 13 1 3/4 CUC209-28 85 49.2 31.85 20.8 0.7
14 14 1 7/8 CUC210-30 90 51.6 35.1 23.2 0.8
15 15 1 15/16 CUC210-31 90 51.6 35.1 23.2 0.82

Contact the supplier

SNR

SNR

Bearings manufacturer and linear technology

  • NTN Bearings (UK) Ltd

    NTN Bearings (UK) Ltd
    WELLINGTON CRESCENT, FRADLEY PARK
    LICHFIELD, STAFFS
    WS13 8RZ
    United Kingdom
    www.ntn-snr.com

  • NTN Wälzlager (Europa) GmbH

    NTN Wälzlager (Europa) GmbH
    SNR Wälzlager GMBH
    Max-Plank-Straße 23
    40699 Erkrath
    Deutschland
    www.ntn-snr.com

  • NTN-SNR ROULEMENTS

    NTN-SNR ROULEMENTS
    1 rue des usines
    BP 2017
    74010 ANNECY Cedex
    France
    www.ntn-snr.com

Google Map