CEX200, Bearing insert with cylindrical outer ring, extended inner ring and eccentric locking collar, inch

Manufacturer SNR
Description Bearing insert with cylindrical outer ring and eccentric locking collar, series CEX200, inch, shaft Ø: 19.05 mm
Part number CEX204-12
Mass 0.22 kg
Product selection
Selector d (inch) Bearing insert D (mm) B (mm) C (kN) Co (kN) Mass (kg)
1 3/4 CEX204-12 47 43.7 12.8 6.65 0.22
2 7/8 CEX205-14 52 44.4 14 7.88 0.25
3 15/16 CEX205-15 52 44.4 14 7.88 0.25
4 1 CEX205-16 52 44.4 14 7.88 0.24
5 1 1/8 CEX206-18 62 48.4 19.5 11.2 0.43
6 1 3/16 CEX206-19 62 48.4 19.5 11.2 0.4
7 1 1/4 CEX206-20 62 48.4 19.5 11.2 0.38
8 1 3/8 CEX207-22 72 51.1 25.7 15.2 0.61
9 1 7/16 CEX207-23 72 51.1 25.7 15.2 0.58
10 1 1/2 CEX208-24 80 56.3 29.6 18.2 0.83
11 1 5/8 CEX209-26 85 56.3 31.85 20.8 0.96
12 1 11/16 CEX209-27 85 56.3 31.85 20.8 0.91
13 1 3/4 CEX209-28 85 56.3 31.85 20.8 0.87
14 1 7/8 CEX210-30 90 62.7 35.1 23.2 1.1
15 1 15/16 CEX210-31 90 62.7 35.1 23.2 1.04
d (inch)
Bearing insert
D (mm)
B (mm)
C (kN)
Co (kN)
Mass (kg)
Contact the supplier
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA