CES200, Bearing insert with cylindrical outer ring and eccentric locking collar, inch

Manufacturer SNR
Description Bearing insert with cylindrical outer ring and eccentric locking collar, series CES200, inch, shaft Ø: 19.05 mm
Part number CES204-12
Mass 0.15 kg
Product selection
Selector d (inch) Bearing insert D (mm) B (mm) C (kN) Co (kN) Mass (kg)
1 3/4 CES204-12 47 31 12.8 6.65 0.15
2 7/8 CES205-14 52 31 14 7.88 0.19
3 15/16 CES205-15 52 31 14 7.88 0.19
4 1 CES205-16 52 31 14 7.88 0.18
5 1 1/8 CES206-18 62 35.7 19.5 11.2 0.35
6 1 3/16 CES206-19 62 35.7 19.5 11.2 0.31
7 1 1/4 CES206-20 62 35.7 19.5 11.2 0.28
8 1 3/8 CES207-22 72 38.9 25.7 15.2 0.51
9 1 7/16 CES207-23 72 38.9 25.7 15.2 0.48
10 1 1/2 CES208-24 80 43.7 29.6 18.2 0.68
11 1 5/8 CES209-26 85 43.7 31.85 20.8 0.82
12 1 11/16 CES209-27 85 43.7 31.85 20.8 0.76
13 1 3/4 CES209-28 85 43.7 31.85 20.8 0.73
14 1 7/8 CES210-30 90 43.7 35.1 23.2 0.85
15 1 15/16 CES210-31 90 43.7 35.1 23.2 0.83
d (inch)
Bearing insert
D (mm)
B (mm)
C (kN)
Co (kN)
Mass (kg)
Contact the supplier
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA