SNR
By SNR

Ball screw, type SK miniature single nut

Manufacturer SNR
Description Ball screw, type SK miniature single nut
Part number BSC00601RSK3BT7R0-15-0-0-0-0
CAD models
Share

Product selection

Index Selector Order description Size Thread d (mm) p (mm) Ball diameter (mm) D [mm] A [mm] B [mm] L [mm] W [mm] H [mm] X (mm) Y (mm) Z (mm) Q Number of ball circulations Dynamic load rating Ca (N) Static load rating Ca0 (N) Stiffness K [N/µm] d0 (mm) P (mm) d1 (mm) d2 (mm) Lmax (mm) Threaded length
1 1 BSC00601 00601 R 6 1 0.8 12 -0,006 / -0,017 24 +/- 0,10 3,5 +/- 0,05 15 +/- 0,10 18 +/- 0,10 16 +/- 0,10 3.4 0 0 - 3 716 1187 67 6.27 1 6 5.47 900 1
2 2 BSC00801 00801 R 8 1 0.8 14 -0,006 / -0,017 27 +/- 0,10 4 +/- 0,05 16 +/- 0,10 21 +/- 0,10 18 +/- 0,10 3.4 0 0 - 4 912 1697 105 8.2 1 8 7.4 1200 1
3 3 BSC00802 00802 R 8 2 1.2 14 -0,006 / -0,017 27 +/- 0,10 4 +/- 0,05 16 +/- 0,10 21 +/- 0,10 18 +/- 0,10 3.4 0 0 - 3 1324 2206 80 8.41 2 8 7.21 1000 1
4 4 BSC00802.5 0082.5 R 8 2.5 1.2 16 -0,006 / -0,017 29 +/- 0,10 4 +/- 0,05 26 +/- 0,10 23 +/- 0,10 20 +/- 0,10 3.4 0 0 - 3 1736 2726 80 8.41 2.5 10 7.21 1000 1
5 5 BSC01002 01002 R 10 2 1.2 18 -0,006 / -0,017 35 +/- 0,15 5 +/- 0,05 28 +/- 0,10 27 +/- 0,10 22 +/- 0,10 4.5 0 0 - 3 1814 2991 99 10.41 2 10 9.21 1200 1
6 6 BSC01004 01004 R 10 4 2 26 -0,007 / -0,020 46 +/- 0,15 10 +/- 0,05 34 +/- 0,15 36 +/- 0,15 28 +/- 0,10 4.5 0 0 - 3 3874 5786 102 10.68 4 12 8.68 1200 1
7 7 BSC01202 01202 R 12 2 1.2 20 -0,007 / -0,020 37 +/- 0,15 5 +/- 0,05 28 +/- 0,15 29 +/- 0,10 24 +/- 0,10 4.5 0 0 - 4 1697 3109 158 12.41 2 12 11.21 1200 1
8 8 BSC01402 01402 R 14 2 1.2 21 -0,007 / -0,020 40 +/- 0,15 6 +/- 0,05 23 +/- 0,15 31 +/- 0,15 26 +/- 0,10 5.5 0 0 - 4 2815 6208 182 14.41 2 14 13.21 1200 1
Lead accuracy
Axial clearance
Flange type
Index Selector End machining side 1 d (mm) A (mm) B (mm) E (mm) F (mm) M S (mm) G (mm) T (mm) P (mm) d (mm) A (mm) E (mm) B (mm) G (mm) F (mm)
1 1 none
2 9 F1 6 4 3 28 5 M4x0,5 7 0 0 0
Index Selector End machining side 2 d (mm) A (mm) B (mm) E (mm) F (mm) M S (mm) G (mm) T (mm) P (mm) d (mm) A (mm) E (mm) B (mm) G (mm) F (mm)
1 1 none
2 9 F1 6 4 3 28 5 M4x0,5 7 0 0 0
Threaded length (mm)

Contact the supplier

SNR

SNR

Bearings manufacturer and linear technology

  • NTN Bearings (UK) Ltd

    NTN Bearings (UK) Ltd
    WELLINGTON CRESCENT, FRADLEY PARK
    LICHFIELD, STAFFS
    WS13 8RZ
    United Kingdom
    www.ntn-snr.com

  • NTN Wälzlager (Europa) GmbH

    NTN Wälzlager (Europa) GmbH
    SNR Wälzlager GMBH
    Max-Plank-Straße 23
    40699 Erkrath
    Deutschland
    www.ntn-snr.com

  • NTN-SNR ROULEMENTS

    NTN-SNR ROULEMENTS
    1 rue des usines
    BP 2017
    74010 ANNECY Cedex
    France
    www.ntn-snr.com

Google Map