SNR
By SNR

Ball screw, type SC compact DIN single nut

Manufacturer SNR
Description Ball screw, type SC compact DIN single nut
Part number BSC01205RSC2BT7R0-31-0-0-0-0
CAD models
Share

Product selection

Index Selector Order description Size Thread d (mm) p (mm) Ball diameter (mm) D [mm] A [mm] B [mm] L [mm] W [mm] H [mm] X (mm) Q Number of ball circulations Dynamic load rating Ca (N) Static load rating Ca0 (N) Stiffness K [N/µm] d0 (mm) P (mm) d1 (mm) d2 (mm) Lmax (mm) Threaded length
1 1 BSC01205 01205-2,8 R 12 5 2.5 24 -0,007 / -0,020 40 +/- 0,15 10 +/- 0,10 31 +/- 0,15 32 +/- 0,15 30 +/- 0,10 4.5 - 2,8x1 4256 7728 108 12.3 5 10 9.8 1000 1
2 2 BSC01605 01605-3,8 R 15 5 2.778 28 -0,007 / -0,020 48 +/- 0,15 10 +/- 0,10 38 +/- 0,15 38 +/- 0,15 40 +/- 0,15 5.5 M6x1P 3,8x1 7159 14720 167 15.672 5 15 12.894 3000 1
3 3 BSC01610 01610-2,8 R 15 10 2.778 28 -0,007 / -0,020 48 +/- 0,15 10 +/- 0,10 47 +/- 0,15 38 +/- 0,15 40 +/- 0,15 5.5 M6x1P 2,8x1 5403 10689 127 15.672 10 15 12.894 3000 2
4 4 BSC01616 01616-1,8 R 15 16 2.778 28 -0,007 / -0,020 48 +/- 0,15 10 +/- 0,10 45 +/- 0,15 38 +/- 0,15 40 +/- 0,15 5.5 M6x1P 1,8x1 3560 6678 78 15.672 16 15 12.894 2900 2
5 5 BSC01616 01616-2,8 R 15 16 2.778 28 -0,007 / -0,020 48 +/- 0,15 10 +/- 0,10 61 +/- 0,15 38 +/- 0,15 40 +/- 0,15 5.5 M6x1P 2,8x1 5198 10385 118 15.672 16 15 12.894 2900 2
6 6 BSC01620 01620-1,8 R 15 20 2.778 28 -0,007 / -0,020 48 +/- 0,15 10 +/- 0,10 57 +/- 0,15 38 +/- 0,15 40 +/- 0,15 5.5 M6x1P 1,8x1 3570 6865 78 15.67 20 15 12.894 3000 2
7 7 BSC02005 02005-3,8 R 20 5 3.175 36 -0,009 / -0,025 58 +/- 0,15 10 +/- 0,10 40 +/- 0,15 47 +/- 0,15 44 +/- 0,15 6.6 M6x1P 3,8x1 9561 21633 206 21.08 5 20 17.9 3000 1
8 8 BSC02010 02010-3,8 R 20 10 3.175 36 -0,009 / -0,025 58 +/- 0,15 10 +/- 0,10 60 +/- 0,15 47 +/- 0,15 44 +/- 0,15 6.6 M6x1P 3,8x1 9767 22516 216 21.08 10 20 17.9 3000 2
9 9 BSC02020 02020-1,8 R 20 20 3.175 36 -0,009 / -0,025 58 +/- 0,15 11 +/- 0,10 57 +/- 0,15 47 +/- 0,15 44 +/- 0,15 6.6 M6x1P 1,8x1 4923 10326 98 20.75 20 20 17.6 3000 2
10 10 BSC02020 02020-2,8 R 20 20 3.175 36 -0,009 / -0,025 58 +/- 0,15 11 +/- 0,10 77 +/- 0,15 47 +/- 0,15 44 +/- 0,15 6.6 M6x1P 2,8x1 7198 16063 157 20.75 20 20 17.6 3000 2
11 11 BSC02505 02505-3,8 R 25 5 3.175 40 -0,009 / -0,025 62 +/- 0,15 10 +/- 0,10 40 +/- 0,15 51 +/- 0,15 48 +/- 0,15 6.6 M6x1P 3,8x1 10630 27370 245 26.08 5 25 22.9 5800 1
12 12 BSC02510 02510-3,8 R 25 10 3.175 40 -0,009 / -0,025 62 +/- 0,15 12 +/- 0,10 62 +/- 0,15 51 +/- 0,15 48 +/- 0,15 6.6 M6x1P 3,8x1 10552 27223 255 26.08 10 25 22.9 5800 2
13 13 BSC02525 02525-1,8 R 25 25 3.175 40 -0,009 / -0,025 62 +/- 0,15 12 +/- 0,10 70 +/- 0,15 51 +/- 0,15 48 +/- 0,15 6.6 M6x1P 1,8x1 5433 12925 118 26.08 25 25 22.9 5500 2
14 14 BSC02525 02525-2,8 R 25 25 3.175 40 -0,009 / -0,025 62 +/- 0,15 12 +/- 0,10 95 +/- 0,15 51 +/- 0,15 48 +/- 0,15 6.6 M6x1P 2,8x1 7943 20104 186 26.08 25 25 22.9 5500 2
15 15 BSC03205 03205-3,8 R 32 5 3.175 50 -0,009 / -0,025 80 +/- 0,15 12 +/- 0,10 42 +/- 0,15 65 +/- 0,15 62 +/- 0,15 9 M6x1P 3,8x1 11856 35412 284 33.08 5 32 29.9 6000 1
16 16 BSC03210 03210-3,8 R 31 10 3.969 50 -0,009 / -0,025 80 +/- 0,15 13 +/- 0,10 62 +/- 0,15 65 +/- 0,15 62 +/- 0,15 9 M6x1P 3,8x1 15857 42630 304 32.349 10 31 28.38 5600 1
17 17 BSC03220 03220-2,8 R 31 20 3.969 50 -0,009 / -0,025 80 +/- 0,15 12 +/- 0,10 80 +/- 0,15 65 +/- 0,15 62 +/- 0,15 9 M6x1P 2,8x1 12288 32215 235 32.349 20 31 28.38 5500 2
18 18 BSC03232 03232-1,8 R 31 32 3.969 50 -0,009 / -0,025 80 +/- 0,15 13 +/- 0,10 84 +/- 0,15 65 +/- 0,15 62 +/- 0,15 9 M6x1P 1,8x1 8100 20133 147 32.349 32 31 28.38 5000 2
19 19 BSC03232 03232-2,8 R 31 32 3.969 50 -0,009 / -0,025 80 +/- 0,15 13 +/- 0,10 116 +/- 0,15 65 +/- 0,15 62 +/- 0,15 9 M6x1P 2,8x1 11846 31313 226 32.349 32 31 28.38 5000 2
20 20 BSC04005 04005-3,8 R 40 5 3.175 63 -0,010 / -0,029 93 +/- 0,15 15 +/- 0,10 45 +/- 0,15 78 +/- 0,15 70 +/- 0,15 9 M8x1P 3,8x1 13004 44591 343 41.08 5 40 37.9 6000 1
21 21 BSC04010 04010-3,8 R 38 10 6.35 63 -0,010 / -0,029 93 +/- 0,15 14 +/- 0,10 63 +/- 0,15 78 +/- 0,15 70 +/- 0,15 9 M8x1P 3,8x1 37736 98920 422 39.52 10 38 33.17 6000 1
22 22 BSC04020 04020-2,8 R 38 20 6.35 63 -0,010 / -0,029 93 +/- 0,15 14 +/- 0,10 82 +/- 0,15 78 +/- 0,15 70 +/- 0,15 9 M8x1P 2,8x1 29675 75717 343 39.52 20 38 33.17 6000 2
23 23 BSC04040 04040-1,8 R 38 40 6.35 63 -0,010 / -0,029 93 +/- 0,15 14 +/- 0,10 105 +/- 0,15 78 +/- 0,15 70 +/- 0,15 9 M8x1P 1,8x1 19378 46974 216 39.52 40 38 33.17 5000 2
24 24 BSC04040 04040-2,8 R 38 40 6.35 63 -0,010 / -0,029 93 +/- 0,15 14 +/- 0,10 145 +/- 0,15 78 +/- 0,15 70 +/- 0,15 9 M8x1P 2,8x1 28331 73079 324 39.52 40 38 33.17 5000 2
25 25 BSC05005 05005-3,8 R 50 5 3.175 75 -0,010 / -0,029 110 +/- 0,15 15 +/- 0,10 45 +/- 0,15 93 +/- 0,15 85 +/- 0,15 11 M8x1P 3,8x1 14220 56065 392 51.09 5 50 47.915 6000 1
26 26 BSC05010 05010-3,8 R 48 10 6.35 75 -0,010 / -0,029 110 +/- 0,15 18 +/- 0,10 68 +/- 0,15 93 +/- 0,15 85 +/- 0,15 11 M8x1P 3,8x1 42257 126153 500 50.16 10 48 43.81 6000 1
27 27 BSC05050 05020-3,8 R 48 50 6.35 75 -0,010 / -0,029 110 +/- 0,15 18 +/- 0,10 108 +/- 0,15 93 +/- 0,15 85 +/- 0,15 11 M8x1P 3,8x1 43090 130625 539 50.16 50 48 43.81 6000 2
Lead accuracy
Axial clearance
Flange type
Index Selector End machining side 1 d (mm) A (mm) B (mm) E (mm) F (mm) M S (mm) G (mm) T (mm) P (mm) d (mm) A (mm) E (mm) B (mm) G (mm) F (mm)
1 1 none
2 28 F1 12 8 6 44 9 M8x1 10 0 0 0
Index Selector End machining side 2 d (mm) A (mm) B (mm) E (mm) F (mm) M S (mm) G (mm) T (mm) P (mm) d (mm) A (mm) E (mm) B (mm) G (mm)
1 1 none
2 28 F1 12 8 6 44 9 M8x1 10 0 0 0
Threaded length (mm)

Contact the supplier

SNR

SNR

Bearings manufacturer and linear technology

  • NTN Bearings (UK) Ltd

    NTN Bearings (UK) Ltd
    WELLINGTON CRESCENT, FRADLEY PARK
    LICHFIELD, STAFFS
    WS13 8RZ
    United Kingdom
    www.ntn-snr.com

  • NTN Wälzlager (Europa) GmbH

    NTN Wälzlager (Europa) GmbH
    SNR Wälzlager GMBH
    Max-Plank-Straße 23
    40699 Erkrath
    Deutschland
    www.ntn-snr.com

  • NTN-SNR ROULEMENTS

    NTN-SNR ROULEMENTS
    1 rue des usines
    BP 2017
    74010 ANNECY Cedex
    France
    www.ntn-snr.com

Google Map