SNR
By SNR

Ball screw, type DU DIN double nut

Manufacturer SNR
Description Ball screw, type DU DIN double nut
Part number BSC01604RDU4BT7R0-80-0-0-0-0
CAD models
Share

Product selection

Index Selector Order description Size Thread d (mm) p (mm) Ball diameter (mm) D [mm] A [mm] B [mm] L [mm] W [mm] H [mm] X (mm) Q Number of ball circulations Dynamic load rating Ca (N) Static load rating Ca0 (N) Stiffness K [N/µm] d0 (mm) P (mm) d1 (mm) d2 (mm) Lmax (mm) Threaded length
1 1 BSH01604 01604-4 R 16 4 2.381 28 -0,007 / -0,020 48 +/- 0,15 10 +/- 0,10 80 +/- 0,15 38 +/- 0,15 40 +/- 0,15 5.5 M6 4 6168 12454 416 16.82 4 16 14.4 3000 1
2 2 BSH01605 01605-4 R/L 16 5 3.175 28 -0,007 / -0,020 48 +/- 0,15 10 +/- 0,10 100 +/- 0,15 38 +/- 0,15 40 +/- 0,15 5.5 M6 4 7649 17554 423 17.08 5 16 13.9 3000 1
3 3 BSH01610 01610-3 R 16 10 3.175 28 -0,007 / -0,020 48 +/- 0,15 10 +/- 0,10 118 +/- 0,15 38 +/- 0,15 40 +/- 0,15 5.5 M6 3 7071 12249 317 17.08 10 16 12.9 3000 2
4 4 BSH02004 02004-4 R 20 4 2.381 36 -0,009 / -0,025 58 +/- 0,15 10 +/- 0,10 80 +/- 0,15 47 +/- 0,15 44 +/- 0,15 6.6 M6 4 6855 15857 515 20.82 4 20 18.4 3000 1
5 5 BSH02005 02005-4 R/L 20 5 3.175 36 -0,009 / -0,025 58 +/- 0,15 10 +/- 0,10 101 +/- 0,15 47 +/- 0,15 44 +/- 0,15 6.6 M6 4 11082 23340 522 21.08 5 20 17.9 3000 1
6 6 BSH02504 02504-4 R 25 4 2.381 40 -0,009 / -0,025 62 +/- 0,15 10 +/- 0,10 80 +/- 0,15 51 +/- 0,15 48 +/- 0,15 6.6 M6 4 7620 20123 638 25.82 4 25 23.4 6000 1
7 7 BSH02505 02505-4 R/L 25 5 3.175 40 -0,009 / -0,025 62 +/- 0,15 10 +/- 0,10 101 +/- 0,15 51 +/- 0,15 48 +/- 0,15 6.6 M6 4 12553 30499 645 26.08 5 25 22.9 5800 1
8 8 BSH02510 02510-4 R 25 10 4.762 40 -0,009 / -0,025 62 +/- 0,15 12 +/- 0,10 145 +/- 0,20 51 +/- 0,15 48 +/- 0,15 6.6 M6 4 19064 38020 659 27.15 10 25 20.8 5800 2
9 9 BSH03204 03204-4 R 32 4 2.381 50 -0,009 / -0,025 80 +/- 0,15 12 +/- 0,10 80 +/- 0,15 65 +/- 0,15 62 +/- 0,15 9 M6 4 8542 26095 812 32.82 4 32 30.4 6000 1
10 10 BSH03205 03205-4 R/L 32 5 3.175 50 -0,009 / -0,025 80 +/- 0,15 12 +/- 0,10 102 +/- 0,15 65 +/- 0,15 62 +/- 0,15 9 M6 4 14220 40698 819 33.08 5 32 29.9 6000 1
11 11 BSH03210 03210-4 R/L 32 10 6.35 50 -0,009 / -0,025 80 +/- 0,15 12 +/- 0,10 162 +/- 0,20 65 +/- 0,15 62 +/- 0,15 9 M6 4 33245 70314 845 34.15 10 32 27.8 5900 1
12 12 BSH04005 04005-4 R/L 40 5 3.175 63 -0,010 / -0,029 93 +/- 0,15 14 +/- 0,10 105 +/- 0,15 78 +/- 0,15 70 +/- 0,15 9 M8 4 15789 52269 1017 41.08 5 40 37.9 6000 1
13 13 BSH04010 04010-4 R/L 40 10 6.35 63 -0,010 / -0,029 93 +/- 0,15 14 +/- 0,10 165 +/- 0,20 78 +/- 0,15 70 +/- 0,15 9 M8 4 38344 93359 1043 42.15 10 40 35.8 6000 1
14 14 BSH05010 05010-4 R/L 50 10 6.35 75 -0,010 / -0,029 110 +/- 0,15 16 +/- 0,10 171 +/- 0,20 93 +/- 0,15 85 +/- 0,15 11 M8 4 43640 122583 1291 52.15 10 50 45.8 6000 1
15 15 BSH06310 06310-4 R 63 10 6.35 90 -0,012 / -0,034 125 +/- 0,20 18 +/- 0,10 182 +/- 0,20 108 +/- 0,15 95 +/- 0,15 11 M8 4 49720 162790 1613 65.15 10 63 58.8 7000 1
16 16 BSH06320 06320-4 R 63 20 9.525 95 -0,012 / -0,034 135 +/- 0,20 20 +/- 0,10 290 +/- 0,20 115 +/- 0,15 100 +/- 0,15 13.5 M8 4 74266 233987 1640 66.24 20 63 56.72 7000 1
17 17 BSH08010 08010-4 R 80 10 6.35 105 -0,012 / -0,034 145 +/- 0,20 20 +/- 0,10 182 +/- 0,20 125 +/- 0,20 110 +/- 0,15 13.5 M8 4 55113 208882 2034 82.15 10 80 75.8 7000 1
18 18 BSH08020 08020-4 R 80 20 9.525 125 -0,014 / -0,039 165 +/- 0,20 25 +/- 0,10 295 +/- 0,20 145 +/- 0,20 130 +/- 0,20 13.5 M8 4 83209 302976 2060 83.25 20 80 73.72 7000 1
Lead accuracy
Axial clearance
Flange type
Index Selector End machining side 1 d (mm) A (mm) B (mm) E (mm) F (mm) M S (mm) G (mm) T (mm) P (mm) d (mm) A (mm) E (mm) B (mm) G (mm) F (mm)
1 1 none
2 28 F1 16 12 10 54 15 M12x1 14 0 0 12
3 55 F2 16 12 10 54 15 M12x1 14 3 1.8 12
4 81 S1 16 10 11 9.6 1.15 9.15
Index Selector End machining side 2 d (mm) A (mm) B (mm) E (mm) F (mm) M S (mm) G (mm) T (mm) P (mm) d (mm) A (mm) E (mm) B (mm) G (mm) F (mm)
1 1 none
2 28 F1 16 12 10 54 15 M12x1 14 0 0 12
3 55 F2 16 12 10 54 15 M12x1 14 3 1.8 12
4 81 S1 16 10 11 9.6 1.15 9.15
Threaded length (mm)

Contact the supplier

SNR

SNR

Bearings manufacturer and linear technology

  • NTN Bearings (UK) Ltd

    NTN Bearings (UK) Ltd
    WELLINGTON CRESCENT, FRADLEY PARK
    LICHFIELD, STAFFS
    WS13 8RZ
    United Kingdom
    www.ntn-snr.com

  • NTN Wälzlager (Europa) GmbH

    NTN Wälzlager (Europa) GmbH
    SNR Wälzlager GMBH
    Max-Plank-Straße 23
    40699 Erkrath
    Deutschland
    www.ntn-snr.com

  • NTN-SNR ROULEMENTS

    NTN-SNR ROULEMENTS
    1 rue des usines
    BP 2017
    74010 ANNECY Cedex
    France
    www.ntn-snr.com

Google Map