SNR
By SNR

Ball screw, type CI cylindrical single nut

Manufacturer SNR
Description Ball screw, type CI cylindrical single nut
Part number BSC01604RCI4AT7R0-40-0-0-0-0
CAD models
Share

Product selection

Index Selector Order description Size Thread d (mm) p (mm) Ball diameter (mm) D [mm] L [mm] L1 (mm) L2 (mm) M [mm] R (mm) Number of ball circulations Dynamic load rating Ca (N) Static load rating Ca0 (N) Stiffness K [N/µm] d0 (mm) P (mm) d1 (mm) d2 (mm) Lmax (mm) Threaded length
1 1 BSC01604 01604-4 R 16 4 2.381 30 -0,007 / -0,020 40 +/- 0,15 9 15 3 +/- 0,05 1.5 4 6276 13141 157 16.82 4 16 14.4 3000 1
2 2 BSC01605 01605-4 R/L 16 5 3.175 30 -0,007 / -0,020 45 +/- 0,15 9 20 5 +/- 0,05 3 4 7649 17554 196 17.08 5 16 13.9 3000 1
3 3 BSC02004 02004-4 R 20 4 2.381 34 -0,009 / -0,025 40 +/- 0,15 9 15 3 +/- 0,05 1.5 4 6570 14514 245 20.82 4 20 18.4 3000 1
4 4 BSC02005 02005-4 R/L 20 5 3.175 34 -0,009 / -0,025 45 +/- 0,15 9 20 5 +/- 0,05 3 4 11082 23340 245 21.08 5 20 17.9 3000 1
5 5 BSC02504 02504-4 R 25 4 2.381 40 -0,009 / -0,025 40 +/- 0,15 9 15 3 +/- 0,05 1.5 4 7453 19123 304 25.82 4 25 23.4 6000 1
6 6 BSC02505 02505-4 R/L 25 5 3.175 40 -0,009 / -0,025 45 +/- 0,15 9 20 5 +/- 0,05 3 4 12553 30499 343 26.08 5 25 22.9 5800 1
7 7 BSC02510 02510-4 R 25 10 4.762 46 -0,009 / -0,025 85 +/- 0,15 13 30 5 +/- 0,05 3 4 19064 38020 324 27.15 10 25 20.8 5800 2
8 8 BSC03204 03204-4 R 32 4 2.381 46 -0,009 / -0,025 40 +/- 0,15 9 15 3 +/- 0,05 1.5 4 8434 29910 392 32.82 4 32 30.4 6000 1
9 9 BSC03205 03205-4 R/L 32 5 3.175 46 -0,009 / -0,025 45 +/- 0,15 9 20 5 +/- 0,05 3 4 14220 40698 392 33.08 5 32 29.9 6000 1
10 10 BSC03210 03210-4 R 32 10 6.35 54 -0,010 / -0,029 85 +/- 0,15 13 30 5 +/- 0,05 3 4 33245 70314 392 34.15 10 32 27.8 5900 1
11 11 BSC04005 04005-4 R/L 40 5 3.175 56 -0,010 / -0,029 45 +/- 0,15 9 20 5 +/- 0,05 3 4 15789 52269 481 41.08 5 40 37.9 6000 1
12 12 BSC04010 04010-4 R/L 40 10 6.35 62 -0,010 / -0,029 85 +/- 0,15 13 30 5 +/- 0,05 3 4 38344 93359 490 42.15 10 40 35.8 6000 1
13 13 BSC05010 05010-4 R 50 10 6.35 72 -0,010 / -0,029 85 +/- 0,15 13 30 5 +/- 0,05 3 4 43640 122583 637 52.15 10 50 45.8 6000 1
14 14 BSC06310 06310-4 R 63 10 6.35 85 -0,012 / -0,034 85 +/- 0,15 13 30 6 +/- 0,05 3.5 4 49720 162790 785 65.15 10 63 58.8 7000 1
15 15 BSC08010 08010-4 R 80 10 6.35 105 -0,012 / -0,034 85 +/- 0,15 13 30 8 +/- 0,10 4.5 4 55113 208882 883 82.15 10 80 75.8 7000 1
Lead accuracy
Axial clearance
Index Selector End machining side 1 d (mm) A (mm) B (mm) E (mm) F (mm) M S (mm) G (mm) T (mm) P (mm) d (mm) A (mm) E (mm) B (mm) G (mm) F (mm)
1 1 none
2 16 F1 16 12 10 54 15 M12x1 14 3 1.8 12
3 29 F2 16 12 10 54 15 M12x1 14 3 1.8 12
4 42 S1 16 10 11 9.6 1.15 9.15
Index Selector End machining side 2 d (mm) A (mm) B (mm) E (mm) F (mm) M S (mm) G (mm) T (mm) P (mm) d (mm) A (mm) E (mm) B (mm) G (mm) F (mm)
1 1 none
2 16 F1 16 12 10 54 15 M12x1 14 3 1.8 12
3 29 F2 16 12 10 54 15 M12x1 14 3 1.8 12
4 42 S1 16 10 11 9.6 1.15 9.15
Threaded length (mm)

Contact the supplier

SNR

SNR

Bearings manufacturer and linear technology

  • NTN Bearings (UK) Ltd

    NTN Bearings (UK) Ltd
    WELLINGTON CRESCENT, FRADLEY PARK
    LICHFIELD, STAFFS
    WS13 8RZ
    United Kingdom
    www.ntn-snr.com

  • NTN Wälzlager (Europa) GmbH

    NTN Wälzlager (Europa) GmbH
    SNR Wälzlager GMBH
    Max-Plank-Straße 23
    40699 Erkrath
    Deutschland
    www.ntn-snr.com

  • NTN-SNR ROULEMENTS

    NTN-SNR ROULEMENTS
    1 rue des usines
    BP 2017
    74010 ANNECY Cedex
    France
    www.ntn-snr.com

Google Map