2

AXBG55 precision axis with screw drive type

Manufacturer SNR
Description AXBG55 precision axis with screw drive type
Part number AXBG55SN____-A-834-980-0_-0000-0-0
Product selection
Selector Drive adpatation e1 (mm) Thread b1 (mm) d min (mm) d max (mm) k (mm)
1 without
2 A 70 4 x M5 x 10 50 5 24 89 x 74.5
3 B 90 4 x M6 x 12 70 5 24 80 x 80
4 C 90 4 x M5 x 12 70 5 24 80 x 80
5 D 100 4 x M6 x 12 80 5 24 86 x 86
Drive adpatation
e1 (mm)
Thread
b1 (mm)
d min (mm)
d max (mm)
k (mm)
Contact the supplier
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA