4

AXBG33 precision axis with screw drive type

Manufacturer SNR
Description AXBG33 precision axis with screw drive type
Part number AXBG33SN____-A-60-150-0_-0000-0-0
Product selection
Selector Drive adpatation e1 (mm) Thread b1 (mm) d min (mm) d max (mm) k (mm)
1 without
2 A 37 / 40 4 x M3 x 6 / 4 x M4 x 8 28 3 8 50 x 44.5
3 B 70 4 x M5 x 10 50 3 8 60 x 60
4 C 70 4 x M4 x 10 50 3 8 60 x 60
Drive adpatation
e1 (mm)
Thread
b1 (mm)
d min (mm)
d max (mm)
k (mm)
Contact the supplier
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA