2

AXBG20 precision axis with screw drive type

Manufacturer SNR
Description AXBG20 precision axis with screw drive type
Part number AXBG20SN____-A-43-100-0_-0000-0-0
Product selection
Selector Drive adpatation e1 (mm) Thread b1 (mm) d min (mm) d max (mm) k (mm)
1 without
2 A 29 4 x M3 x 6 20 3 7 40 x 29
Drive adpatation
e1 (mm)
Thread
b1 (mm)
d min (mm)
d max (mm)
k (mm)
A - one carriage, long version
Contact the supplier
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA