UCFL200, Oval-flanged bearing unit from grey cast with 2 fixing holes

Manufacturer SNR
Description Flanged bearing unit from grey cast, series UCFL200, Without end cap, shaft Ø: 12 mm
Part number UCFL201
Mass 0.5 kg
Επιλογή προϊόντων
Selector d (mm) Description H (mm) A (mm) C (kN) Co (kN) Mass (kg)
1 12 UCFL201 113 25.5 12.8 6.65 0.5
2 15 UCFL202 113 25.5 12.8 6.65 0.5
3 17 UCFL203 113 25.5 12.8 6.65 0.4
4 20 UCFL204 113 25.5 12.8 6.65 0.4
5 25 UCFL205 130 27 14 7.88 0.6
6 30 UCFL206 148 31 19.5 11.2 0.9
7 35 UCFL207 161 34 25.7 15.2 1.2
8 40 UCFL208 175 36 29.6 18.2 1.5
9 45 UCFL209 188 38 31.85 20.8 1.9
10 50 UCFL210 197 40 35.1 23.2 2.2
11 55 UCFL211 224 43 43.55 29.2 3
12 60 UCFL212 250 48 52.5 32.8 3.9
13 65 UCFL213 258 50 57.2 40 4.8
14 70 UCFL214 265 54 62 45 5.4
15 75 UCFL215 275 55 66 49.5 5.4
16 80 UCFL216 290 58 72.5 54.2 7.1
17 85 UCFL217 305 63 83.2 63.8 8.5
18 90 UCFL218 320 68 96 71.5 10.9
d (mm)
Description
H (mm)
A (mm)
C (kN)
Co (kN)
Mass (kg)
Επικοινωνήστε με τον προμηθευτή
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA