SNR
SNR

AXLT455 - Linear table with screw-type drive and ball rail system

Manufacturer SNR
Description AXLT455 - Linear table with screw-type drive and ball rail system
Part number AXLT455SNG40__-B-1-563-__-0000-R-_
μοντέλα CAD
Κοινοποίηση

Επιλογή προϊόντων

Type
AXLT455
Drive version
Index Selector Size Code Pitch Diameter e (mm) Centring b (mm) Shaft Diameter (mm) Feather key Thread
1 1 R 115 95 19 no M8
2 2 S 115 95 19 yes M8
3 3 T 130 95 24 no M8
4 4 U 130 95 24 yes M8
5 5 V 130 110 19 no M8
6 6 W 130 110 19 yes M8
7 7 Y 130 110 24 no M8
8 8 Z 130 110 24 yes M8
Bellows
Stroke (mm)
Carriage position (mm)
Switch

Επικοινωνήστε με τον προμηθευτή

SNR

SNR

Bearings manufacturer and linear technology

  • NTN Bearings (UK) Ltd

    NTN Bearings (UK) Ltd
    WELLINGTON CRESCENT, FRADLEY PARK
    LICHFIELD, STAFFS
    WS13 8RZ
    United Kingdom
    www.ntn-snr.com

  • NTN Wälzlager (Europa) GmbH

    NTN Wälzlager (Europa) GmbH
    SNR Wälzlager GMBH
    Max-Plank-Straße 23
    40699 Erkrath
    Deutschland
    www.ntn-snr.com

  • NTN-SNR ROULEMENTS

    NTN-SNR ROULEMENTS
    1 rue des usines
    BP 2017
    74010 ANNECY Cedex
    France
    www.ntn-snr.com

Google Map