SNR
SNR

UKFLE200H, Oval-flanged bearing unit from grey cast with 2 fixing holes

Manufacturer SNR
Description Flanged bearing unit from grey cast, series UKFLE200H, Without end cap, shaft Ø: 20 mm
Part number UKFLE205H
Mass 0.6 kg
CAD-modeller
Del
Kontroller, at denne software er installeret.

Valg af produkter

Detaljeniveau
Index Selector d (mm) Description H (mm) A (mm) C (kN) Co (kN) Mass (kg)
1 1 20 UKFLE205H 124 29.3 14 7.88 0.6
2 2 25 UKFLE206H 142 32.1 19.5 11.2 0.9
3 3 30 UKFLE207H 155 33.7 25.7 15.2 1.2
4 4 35 UKFLE208H 172 37.5 29.6 18.2 1.7
5 5 40 UKFLE209H 180 37.5 31.85 20.8 1.9
6 6 45 UKFLE210H 190 41.6 35.1 23.2 2.3
7 7 50 UKFLE211H 222 45.8 43.55 29.2 3.5
8 8 55 UKFLE212H 238 50.4 52.5 32.8 3.7
9 9 60 UKFLE213H 258 57 57.2 40 4.1
10 10 65 UKFLE215H 258 57 66 49.5 4.9
Protective caps

Kontakt leverandøren

SNR

SNR

Bearings manufacturer and linear technology

  • NTN Bearings (UK) Ltd

    NTN Bearings (UK) Ltd
    WELLINGTON CRESCENT, FRADLEY PARK
    WS13 8RZ LICHFIELD, STAFFS
    United Kingdom
    www.ntn-snr.com

  • NTN Wälzlager (Europa) GmbH

    NTN Wälzlager (Europa) GmbH
    SNR Wälzlager GMBH
    Max-Plank-Straße 23
    40699 Erkrath
    Deutschland
    www.ntn-snr.com

  • NTN-SNR ROULEMENTS

    NTN-SNR ROULEMENTS
    1 rue des usines
    BP 2017
    74010 ANNECY Cedex
    France
    www.ntn-snr.com

Google Map