UCFS300, Square-flanged bearing unit from grey cast with centering rib and 4 fixing holes

Manufacturer SNR
Description Flanged bearing unit from grey cast, series UCFS300, shaft Ø: 25 mm
Part number UCFS305
Mass 1.2 kg
Valg af produkter
Selector d (mm) Description L (mm) A (mm) C (kN) Co (kN) Mass (kg)
1 25 UCFS305 110 29 22.36 11.5 1.2
2 30 UCFS306 125 32 27 15.2 1.8
3 35 UCFS307 135 36 33.5 19.2 2.3
4 40 UCFS308 150 40 40.56 24 3.1
5 45 UCFS309 160 44 53 31.8 3.9
6 50 UCFS310 175 48 62 37.8 4.9
7 55 UCFS311 185 52 71.5 44.8 5.7
8 60 UCFS312 195 56 81.6 51.8 7.5
9 65 UCFS313 208 58 93.86 60.5 8.8
10 70 UCFS314 226 61 104.26 68 11
11 75 UCFS315 236 66 113.36 76.8 12.4
12 80 UCFS316 250 68 122.85 86.5 14.9
13 85 UCFS317 260 74 132.6 96.5 17.3
14 90 UCFS318 280 76 143 108 21.2
15 95 UCFS319 290 94 156 122 24.9
16 100 UCFS320 310 94 171.6 140 29.4
17 105 UCFS321 310 94 182 155 29.8
18 110 UCFS322 340 96 205 178 38.3
19 120 UCFS324 370 110 228 208 51.7
20 130 UCFS326 410 115 252 242 67.9
21 140 UCFS328 450 125 275 272 92.8
d (mm)
Description
L (mm)
A (mm)
C (kN)
Co (kN)
Mass (kg)
Kontakt leverandøren
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA