UCFC200, Round-flanged bearing unit from grey cast with centering rib and 4 fixing holes

Manufacturer SNR
Description Flanged bearing unit from grey cast, series UCFC200, Without end cap, shaft Ø: 12 mm
Part number UCFC201
Mass 0.7 kg
Valg af produkter
Selector d (mm) Description L (mm) A (mm) C (kN) Co (kN) Mass (kg)
1 12 UCFC201 100 25.5 12.8 6.65 0.7
2 15 UCFC202 100 25.5 12.8 6.65 0.7
3 17 UCFC203 100 25.5 12.8 6.65 0.6
4 20 UCFC204 100 25.5 12.8 6.65 0.6
5 25 UCFC205 115 27 14 7.88 1
6 30 UCFC206 125 31 19.5 11.2 1.3
7 35 UCFC207 135 34 25.7 15.2 1.7
8 40 UCFC208 145 36 29.6 18.2 2
9 45 UCFC209 160 38 31.85 20.8 2.5
10 50 UCFC210 165 40 35.1 23.2 2.9
11 55 UCFC211 185 42 43.55 29.2 3.9
12 60 UCFC212 195 48 52.5 32.8 5
13 65 UCFC213 205 49 57.2 40 5.5
14 70 UCFC214 215 52 62 45 6.4
15 75 UCFC215 220 55 66 49.5 7.2
16 80 UCFC216 240 58 72.5 54.2 9
17 85 UCFC217 250 63 83.2 63.8 10.6
18 90 UCFC218 265 68 96 71.5 13.2
d (mm)
Description
L (mm)
A (mm)
C (kN)
Co (kN)
Mass (kg)
Kontakt leverandøren
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA