EXFE200, Square-flanged bearing unit from grey cast with 4 fixing holes

Manufacturer SNR
Description Flanged bearing unit from grey cast, series EXFE200, shaft Ø: 12 mm
Part number EXFE201
Mass 0.8 kg
Note Protective cap on demand
Valg af produkter
Selector d (mm) Description L (mm) A2 (mm) C (kN) Co (kN) Mass (kg)
1 12 EXFE201 86 45.5 12.8 6.65 0.8
2 15 EXFE202 86 45.5 12.8 6.65 0.8
3 17 EXFE203 86 45.5 12.8 6.65 0.8
4 20 EXFE204 86 45.5 12.8 6.65 0.7
5 25 EXFE205 95 45.9 14 7.88 0.9
6 30 EXFE206 108 50.1 19.5 11.2 1.3
7 35 EXFE207 118 53.3 25.7 15.2 1.7
8 40 EXFE208 130 58.9 29.6 18.2 2.2
9 45 EXFE209 137 58.9 31.85 20.8 2.4
10 50 EXFE210 143 66.1 35.1 23.2 2.8
11 55 EXFE211 162 74.6 43.55 29.2 3.9
12 60 EXFE212 175 80.8 52.5 32.8 5.2
13 65 EXFE213 188 89.6 57.2 40 6.6
14 70 EXFE214 188 89.6 62 45 6.7
15 75 EXFE215 197 96.1 66 49.5 6.9
16 80 EXFE216 197 99.2 72.5 54.2 7.4
17 90 EXFE218 235 71.8 96 71.5 10.9
d (mm)
Description
L (mm)
A2 (mm)
C (kN)
Co (kN)
Mass (kg)
Kontakt leverandøren
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA