ESFLE200, Oval-flanged bearing unit from grey cast with 2 fixing holes

Manufacturer SNR
Description Flanged bearing unit from grey cast, series ESFLE200, shaft Ø: 12 mm
Part number ESFLE201
Mass 0.4 kg
Note Protective cap on demand
Valg af produkter
Selector d (mm) Description H (mm) A (mm) C (kN) Co (kN) Mass (kg)
1 12 ESFLE201 99 26 9.55 4.78 0.4
2 15 ESFLE202 99 26 9.55 4.78 0.4
3 17 ESFLE203 99 26 9.55 4.78 0.4
4 20 ESFLE204 112 30.3 12.8 6.65 0.5
5 25 ESFLE205 124 29.3 14 7.88 0.6
6 30 ESFLE206 142 32.1 19.5 11.2 0.9
7 35 ESFLE207 155 33.7 25.7 15.2 1.2
8 40 ESFLE208 172 37.5 29.6 18.2 1.6
9 45 ESFLE209 180 37.5 31.85 20.8 1.8
10 50 ESFLE210 190 41.6 35.1 23.2 2.1
11 55 ESFLE211 222 45.8 43.55 29.2 3.2
12 60 ESFLE212 238 50.4 52.5 32.8 3.4
d (mm)
Description
H (mm)
A (mm)
C (kN)
Co (kN)
Mass (kg)
Kontakt leverandøren
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA