ESFE200, Square-flanged bearing unit from grey cast with 4 fixing holes

Manufacturer SNR
Description Flanged bearing unit from grey cast, series ESFE200, shaft Ø: 12 mm
Part number ESFE201
Mass 0.5 kg
Note Protective cap on demand
Valg af produkter
Selector d (mm) Description L (mm) A2 (mm) C (kN) Co (kN) Mass (kg)
1 12 ESFE201 76 39.1 9.55 4.78 0.5
2 15 ESFE202 76 39.1 9.55 4.78 0.5
3 17 ESFE203 76 39.1 9.55 4.78 0.5
4 20 ESFE204 86 42.4 12.8 6.65 0.7
5 25 ESFE205 95 42.4 14 7.88 0.8
6 30 ESFE206 108 46.7 19.5 11.2 1.2
7 35 ESFE207 118 50.4 25.7 15.2 1.6
8 40 ESFE208 130 56.7 29.6 18.2 2.1
9 45 ESFE209 137 56.7 31.85 20.8 2.2
10 50 ESFE210 143 60.7 35.1 23.2 2.6
11 55 ESFE211 162 67.4 43.55 29.2 3.4
12 60 ESFE212 175 71.3 52.5 32.8 4.6
d (mm)
Description
L (mm)
A2 (mm)
C (kN)
Co (kN)
Mass (kg)
Kontakt leverandøren
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA