SNR
SNR

UKP300H, Pillow block bearing unit from grey cast

Manufacturer SNR
Description Pillow block bearing unit from grey cast, series UKP300H, shaft Ø: 20 mm
Part number UKP305H
Mass 1.6 kg
CAD modely
Sdílet

Výběr produktu

Stupeň podrobností
Index Selector d (mm) Description L (mm) H (mm) C (kN) Co (kN) Mass (kg)
1 1 20 UKP305H 175 45 22.36 11.5 1.6
2 2 25 UKP306H 180 50 27 15.2 2
3 3 30 UKP307H 210 56 33.5 19.2 2.8
4 4 35 UKP308H 220 60 40.56 24 3.4
5 5 40 UKP309H 245 67 53 31.8 4.8
6 6 45 UKP310H 275 75 62 37.8 6.2
7 7 50 UKP311H 310 80 71.5 44.8 7.9
8 8 55 UKP312H 330 85 81.6 51.8 9.5
9 9 60 UKP313H 340 90 93.86 60.5 11.2
10 10 65 UKP315H 380 100 113.36 76.8 15.9
11 11 70 UKP316H 400 106 122.85 86.5 19.2
12 12 75 UKP317H 420 112 132.6 96.5 21.4
13 13 80 UKP318H 430 118 143 108 25.2
14 14 85 UKP319H 470 125 156 122 30.8
15 15 90 UKP320H 490 140 171.6 140 37.8
16 16 100 UKP322H 520 150 205 178 51.3
17 17 110 UKP324H 570 160 228 208 61.5
18 18 115 UKP326H 600 180 252 242 79.9
19 19 125 UKP328H 620 200 275 272 96.3

Kontaktujte dodavatele

SNR

SNR

Bearings manufacturer and linear technology

  • NTN Bearings (UK) Ltd

    NTN Bearings (UK) Ltd
    WELLINGTON CRESCENT, FRADLEY PARK
    LICHFIELD, STAFFS
    WS13 8RZ
    United Kingdom
    www.ntn-snr.com

  • NTN Wälzlager (Europa) GmbH

    NTN Wälzlager (Europa) GmbH
    SNR Wälzlager GMBH
    Max-Plank-Straße 23
    40699 Erkrath
    Deutschland
    www.ntn-snr.com

  • NTN-SNR ROULEMENTS

    NTN-SNR ROULEMENTS
    1 rue des usines
    BP 2017
    74010 ANNECY Cedex
    France
    www.ntn-snr.com

Google Map