SNR
SNR

Double-row angular-contact ball bearing with 2 seals

Manufacturer SNR
Standard ISO 15
Description Double-row angular-contact ball bearing with 2 seals - for shaft Ø12
Part number 5201EEG15
Mass 0.051 kg
CAD modely
Sdílet
Ujistěte se, že je tento software nainstalován.

Výběr produktu

Stupeň podrobností
Index Selector Part number Inner Ø (mm) Outer Ø (mm) Width (mm) Mass (kg)
1 29 5201EEG15 12 32 15.9 0.051
2 3 5202EEG15 15 35 15.9 0.058
3 28 5302EEG15 15 42 19 0.112
4 22 5203EEG15 17 40 17.5 0.085
5 20 5203EEG15C3 17 40 17.5 0.085
6 23 5303EEG15 17 47 22.2 0.161
7 11 5204EEG15 20 47 20.6 0.14
8 4 5304EEG15 20 52 22.2 0.2
9 12 5205EEG15 25 52 20.6 0.16
10 6 5205EEG15C3 25 52 20.6 0.16
11 13 5205NREEG15 25 52 20.6 0.159
12 5 5305EEG15 25 62 25.4 0.32
13 18 5206EEG15 30 62 23.8 0.265
14 19 5206EEG15C3 30 62 23.8 0.265
15 24 5306EEG15 30 72 30.2 0.51
16 14 5207EEG15 35 72 27 0.43
17 7 5307EEG15 35 80 34.9 0.664
18 21 5208EEG15 40 80 30.2 0.564
19 16 5308EEG15 40 90 36.5 1.05
20 15 5209EEG15 45 85 30.2 0.62
21 1 5309EEG15 45 100 39.7 1.42
22 10 5210EEG15 50 90 30.2 0.8
23 17 5210EEG15C3 50 90 30.2 0.76
24 9 5310EEG15 50 110 44.4 1.93
25 25 5211EEG15 55 100 33.3 0.876
26 27 5212EEG15 60 110 36.5 1.25
27 2 5213EEG15 65 120 38.1 1.52
28 30 5214EEG15 70 125 39.7 1.64

Kontaktujte dodavatele

SNR

SNR

Bearings manufacturer and linear technology

  • NTN Bearings (UK) Ltd

    NTN Bearings (UK) Ltd
    WELLINGTON CRESCENT, FRADLEY PARK
    WS13 8RZ LICHFIELD, STAFFS
    United Kingdom
    www.ntn-snr.com

  • NTN Wälzlager (Europa) GmbH

    NTN Wälzlager (Europa) GmbH
    SNR Wälzlager GMBH
    Max-Plank-Straße 23
    40699 Erkrath
    Deutschland
    www.ntn-snr.com

  • NTN-SNR ROULEMENTS

    NTN-SNR ROULEMENTS
    1 rue des usines
    BP 2017
    74010 ANNECY Cedex
    France
    www.ntn-snr.com

Google Map